← Back to Reference Designs Overview
Target Applications
- Energy Storage System (ESS)
- On-Board and Off Board Chargers for EV
- Solar Inverters
Features & Specification
- Rated Power: 10 kW (220 VL-N, 400V L-L), 800V Bus Voltage
- < 2% output current Total Harmonic Distortion (THD) at full load
- Compact output LCL filter with PWM Switching of 50kHz
| TIDA-01606 Design Specification |
| Output options | 1 | 2 |
| Vin (Min) (V) | 100 | 600 |
| Vin (Max) (V) | 240 | 800 |
| Vout (Nom) (V) | 800 | 230 |
| Iout (Max) (A) | 18 | 16 |
| Output Power (W) | 14400 | 3680 |
| Isolated/Non-Isolated | Non-Isolated |
| Input Type | AC | DC |
| Toplogy | PFC - Multiphase |
Description
Bi-directional 3-phase 3-level T-type Active Front End can enable high efficiency and reduced size of the power stage in applications such as solar inverters, energy storage systems and bi-directional on-board chargers.
This design illustrates a method to control the power stage using either a C2000™ TMS320F28377D or TMS320F28P650DK or TMS320F280039C real-time MCU.
TIDA-01606 EVM Board
|
TIDA-01606 System Block Diagram
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | 3.02.00.00 | First release, on F2837xD devices in C2000Ware Digital Power SDK |
| v1.01.00 | 4.00.00.00 | Changes & Enhancements:
- Change compiler version (from v20.2.1 to v21.6.0)
- Add source-lookup path for driverlib
|
| v1.02.00 | 4.01.00.00 | Features & Enahancements:
- Added DC bus voltage feed-forward for PFC and inverter current loop control.
- Added averaging/filtering to instantaneous DC bus sensed signal in order to calculate the average DC bus sensed signal.
- This average signal is used to implement over-voltage protection for all labs (1 through 7)
- For SDFM-based current sensing, added over current protection for the 3-phase sensed AC current.
|
| v1.02.01 | 4.03.00.00 | Changes & Enhancements:
- Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
- Projectspec updates to account for changes to Kit.json output from sysconfig tool
- Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
|
| v2.00.00 | 4.04.00.00 | New device support:
- Added F28003x as a supported device
|
| v3.00.00 | 5.02.00.00 | New device support & Enhancements:
- Added F28P65x as a supported device, with software support on powersuite and CLA routines
- Added DC link capacitor mid-point voltage balancing and third harmonic injection supported on F28P65x.
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums