← Back to Reference Designs Overview
| TIDA-010938 Design Specification | ||||||
|---|---|---|---|---|---|---|
| Output options | 1 | 2 | 3 | 4 | 5 | 6 |
| Vin (Min) (V) | 200 | 80 | 480 | 200 | 80 | 220 |
| Vin (Max) (V) | 500 | 500 | 520 | 500 | 500 | 240 |
| Vout (Nom) (V) | 500 | 500 | 480 | 230 | 230 | 480 |
| Iout (Max) (A) | 14.4 | 14.4 | 15 | 15.6 | 15.6 | 7.5 |
| Output Power (W) | 7200 | 7200 | 7200 | 3588 | 3588 | 3600 |
| Isolated/Non-Isolated | Non-Isolated | |||||
| Input Type | DC | AC | ||||
| Topology | Boost | Boost | Buck | Boost | Boost | Buck |
This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for Battery Energy Storage Systems (BESS).
The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in series and one energy storage system port that can handle battery stacks ranging from 50 V to 500 V. The combined rated power from string inputs to the BESS is up to 10 kW.
The configurable DC-AC converter can support up to 4.6 kW into a single-phase grid connection at 230 V. Digital control of the three power stages is executed on a single C2000™ TMS320F280039C real-time MCU.
TIDA-010938 EVM Board |
TIDA-010938 System Block Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.03.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums