← Back to Reference Designs Overview
| TIDA-010933 Design Specification | ||||
|---|---|---|---|---|
| Output options | 1 | 2 | 3 | 4 |
| Vin (Min) (V) | 30 | 30 | 110 | 45 |
| Vin (Max) (V) | 60 | 60 | 240 | 55 |
| Vout (Nom) (V) | 230 | 48 | 48 | 230 |
| Iout (Max) (A) | 7 | 8.3 | 8.3 | 7 |
| Output Power (W) | 1610 | 398.4 | 398.4 | 1610 |
| Isolated/Non-Isolated | Isolated | Non-Isolated | Isolated | Isolated |
| Input Type | DC | DC | AC | Dc |
This reference design implements a four-channel 1.6kW single-phase bidirectional micro inverter based on GaN.
The reference design supports four identical channels with up to 60 V and ±10 A on the DC side. These channels can be connected to photovoltaic (PV) panels or to 48-V Battery Energy Storage Systems (BESS).
On the High-Voltage (HV) side, the reference design is connected to a single-phase AC grid. The reference design has Low-Voltage (LV) and HV sides isolated by means of a bidirectional fixed frequency CLLLC converter.
The control algorithm for the reference design is implemented in a C2000™ TMS320F28P550SJ or TMS320F280039C real-time MCU.
TIDA-010933 EVM Board |
TIDA-010933 System Block Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.02.01.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
| v2.00.00 | 5.03.00.00 | New device support & Enhancements:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums