← Back to Reference Designs Overview
Target Applications
- Solar arc protection
- String inverter
- Micro inverter
- Smart combiner box
- Central inverter
Features & Specification
- Four independent channels for arc detection
- DC voltages of 1000 V and DC currents up to 10 A
- Evaluation of external and internal ADC
- Industrial temperature range (–40°C to +85°C)
- Flexible C2000 MCU selection, due to 120-pin HSEC standard connector for multiple C2000 controlCARDs, also compatible with 180-pin HSEC connector controlCARDs
- Adjustable arc detection software for optimization in different systems and environments
Description
This reference design supports up to 4 independent channels of analog front-end for DC arc detection in photovoltaic systems. With DC voltages up to 1000 V and currents up to 10 A.
Arcing is detected by analyzing the AC noise present on the DC current between the solar panels and inverter through FFT-based algorithm. The signal is acquired by a current transformer, conditioned by an analog filter stage and sampled by either the internal or external 16-bit ADC ADC8363. Before the frequency analysis is done with a C2000™ TMS320F280039C or TMS320F280049C real-time MCU.
TIDA-010231 EVM Board
|
TIDA-010231 System Block Diagram
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | 4.03.00.00 | First release, on F28004x control card in C2000Ware Digital Power SDK |
| v1.01.00 | 4.04.00.00 | Changes & Enhancements:
- Added targetconfig file for F280049x
|
| v1.02.00 | 5.00.00.00 | Changes & Enhancements:
- Source code release on Arc Detect Algorithm, ArcDetect.c
- Modified ArcDetect.h to incorporate internal defines originally exists in ArcDetect.c
- Changed file naming scheme from "tida010231" to "arc"
|
| v2.00.00 | 5.01.00.00 | New device support & Enhancements:
- Added F28003x as a supported device
- Added Multi-channel arc detection support (F28003x only)
- Modified ArcDetect.c and ArcDetect.h datas and functions to accommodate for Multi-channel support
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums