← Back to Reference Designs Overview
This reference design provides a cost-effective solution for battery formation and test applications.
This design leverages the C2000™ TMS320F280039C real-time MCU for high-resolution pulse-width modulation (PWM) generation, and constant-current (CC) and constant-voltage (CV) control loops. It efficiently utilizes the MCU, and does not require a precision digital-to-analog converter, which saves more than 30% in the bill of materials. The flexibility of current and voltage loops in software allows users to achieve multiple current and voltage levels output with one design.
TIDA-010086 EVM Board |
TIDA-010086 System Block Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.00.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums