← Back to Reference Designs Overview
| PMP41081 Design Specification | |
|---|---|
| Vin (Min) (V) | 340 |
| Vin (Max) (V) | 420 |
| Vout (Nom) (V) | 12 |
| Iout (Max) (A) | 84 |
| Output Power (W) | 1008 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Half Bridge - LLC |
This reference design is a 1kW, 400V to 12V half-bridge resonant DC-DC platform, used to evaluate the load transient performance of hybrid-hysteretic control (HHC). HHC is a method which combines direct frequency control (DFC) and charge control, and is charge control with an added frequency compensation ramp. With an additional inner loop, HHC can highly improve the load transient response performance of the inductor-inductor-capacitor (LLC) stage.
Additionally, PMP41081 EVM includes an interface for the LMG3422 half-bridge EVM on the primary side, so the power board can be configured to evaluate GaN performance in the LLC stage by some modifications of cutting off the MOSFET bridge. This design illustrates HHC LLC topology using a C2000™ TMS320F280039C real-time MCU.
PMP41081 EVM Board |
C2000 MCU interface with PMP41081 Power Stage Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.01.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
| v1.01.00 | 5.02.00.00 | Bug Fixes:
|
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums