← Back to Reference Designs Overview
Target Applications
- Power conversion system (PCS)
- Battery energy storage system
- Portable power station with standalone charger (PPS)
- Portable power station with bidirectional AC/DC (PPS)
Features & Specification
- Vprim at 380V to 410V DC and Vsec at 40V to 60V DC
- Power max: 3.6kW with 97.4% peak efficiency
- Soft switching with Zero Voltage Switching (ZVS) on the primary and Zero Current Switching (ZCS) on the secondary to enable higher efficiency
- Active synchronous rectification scheme implementation using Rogowski coil sensor to enable higher efficiency
- Software Frequency Response Analyzer (SFRA) and compensation designer for ease of tuning of the control loops
| PMP41042 Design Specification |
| Vin (Min) (V) | 380 |
| Vin (Max) (V) | 410 |
| Vout (Nom) (V) | 48 |
| Iout (Max) (A) | 75 |
| Output Power (W) | 3600 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
Description
This reference design is a digital controlled 3.6kW power supply for energy storage applications with bidirectional power flow capability and soft switching.
This design illustrates control of the power topology using a C2000™ TMS320F280049C real-time MCU in closed voltage and closed current-loop mode.
PMP41042 EVM Board
|
C2000 MCU interface with PMP41042 Power Stage Diagram
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Setup & Test Report for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | 5.03.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums