← Back to Reference Designs Overview
| PMP41037 Design Specification | |
|---|---|
| Vin (Min) (V) | 760 |
| Vin (Max) (V) | 840 |
| Vout (Nom) (V) | 12 |
| Iout (Max) (A) | 84 |
| Output Power (W) | 1008 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Half Bridge - Resonant |
This reference design is a 1kW bidirectional DC transformer (DCX), converting 800V DC bus into 12V with isolation. The design is controlled by a C2000™ TMS320F280039C real-time MCU, and constantly operated at the resonant frequency of the resonant tank.
The primary side uses LMG3622 GaN half bridges in serial to handle up to 900V DC voltage. The serial half bridges (SHB) can be modified into full bridge, and change the high-voltage side from 800V to 400V. The serial half bridge enables various PWM strategies and control flexibility.
PMP41037 EVM Board |
C2000 MCU interface to PMP41037 Power Stage Diagram |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.03.00.00 | First release, on F28003x devices in C2000Ware Digital Power SDK |
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums