← Back to Reference Designs Overview
| PMP23340 Design Specification | |
|---|---|
| Vin (Min) (V) | 40 |
| Vin (Max) (V) | 60 |
| Vout (Nom) (V) | 12 |
| Iout (Max) (A) | 110 |
| Output Power (W) | 1320 |
| Isolated/Non-Isolated | Non-Isolated |
| Input Type | DC |
This reference design is a 1.1kW, high-density, 48V to 12V open-loop bus converter. This provides a reference for a power brick module in standard eighth brick footprint. The design achieves 97.7% efficiency and is implemented with TI's high-performance gallium nitride (GaN) switches, enabling fast nominal switching frequency of 1MHz.
An integrated printed wiring board (PWB) transformer is utilized to minimize size and maximize efficiency. This design achieves power density of 1300 W/in³.
The control is implemented with a C2000™ TMS320F2800157 real-time MCU in a 32-pin QFN package.
PMP23340 EVM top-side view |
PMP23340 EVM bottom-side view |
Useful links regarding the reference design are provided below:
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
|---|---|---|
| v1.00.00 | 5.02.00.00 | First release, on F280015x devices in C2000Ware Digital Power SDK |
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
For additional help and support, please visit TI E2E™ design support forums