This is 5.01.00.00 of the C2000Ware DigitalPower SDK. This HTML will provide a list of
the version and paths for the solutions and software libraries in the C2000Ware
DigitalPower SDK directory.
This table lists by device the reference designs and evaluation modules for
which examples are provided in this release. For a detailed description of
all solutions, see the table in the Features section of the
C2000Ware DigitalPower SDK tool page.
|
EVM / TI Design
|
C2000 Series Supported
|
Reference Design Description
|
|
TIDA-01604
|
F28004x (CLA Support Included)
|
6.6kW Single-Phase Totem Pole CCM PFC
|
|
TIDA-01606TIDA-010039
|
F2837x (CLA Support Included)
F28003x
|
10kW three phase AC-DC, T type inverter/ T type PFC
|
|
TIDA-010054
|
F28004x
F28003x
|
10kW bi-directional, dual active bridge reference design DC/DC
|
|
TIDA-010062
|
F28004x
F28003x
F28002x
|
1kW GaN CCM totem pole bridgeless PFC and half-bridge LLC
|
|
TIDA-010086
|
F28003x
|
10A Battery Formation and Test
|
|
TIDA-010087
|
F28003x
|
100A Dual-Phase Digital Control Battery Tester
|
|
TIDA-010210
|
F28004x (CLA Support Included)
|
11kW, bi-directional 3-phase 3-level ANPC-type Active Front End
|
|
TIDA-010231
|
F28004x
F28003x
|
Arc Fault Detection in Photovoltaic Applications Reference Design
|
|
TIDM-1000
|
F2838x (CLA Support Included)
F2837x (CLA Support Included)
F28004x (CLA Support Included)
|
Three Phase PFC: Vienna Rectifier
|
|
TIDM-1007
|
F28004x (CLA Support Included)
|
Single-phase totem pole CCM PFC
|
|
TIDM-1022
|
F28004x (CLA Support Included)
|
Valley Switching Boost PFC
|
|
TIDM-02000
|
F28004x
|
Peak current-mode controlled phase-shifted full-bridge DC/DC converter
|
|
TIDM-02002
|
F28004x (CLA Support Included)
|
Bi-Directional CLLLC Resonant Dual Active Bridge
|
|
TIDM-02008
|
F28004x (CLA Support Included)
|
Bi-directional Single Phase GaN CCM PFC
|
|
TIDM-02011
|
F28004x
F28003x
|
Live Firmware Update (LFU) Solution
|
TIDM-02013
|
F28P65x (CLA Support Included)
F28003x (CLA Support Included)
|
7.4kW GaN based On-board Charger
|
|
TIDM-HV-1PH-DCAC
|
F2837x
F28004x
|
Voltage source inverter & Grid Connected Inverter
|
|
TIDM-SOLAR-DCDC
|
F28004x
|
High Voltage Solar MPPT DCDC Converter
|
|
TIDM-DC-DC-BUCK
|
F28004x
|
Digitally Controlled Non-Isolated DC/DC Buck Converter
|
|
PMP23069
|
F28004x
F28003x
|
3kW Single-Phase CCM Totem Pole Bridgeless PFC
|
|
PMP23126
|
F28004x
F280015x
|
3kW Phase-Shifted Full Bridge With Active Clamp
|
|
PMP23338
|
F28003x (CLA Support Included)
|
3kW single-phase totem-pole bridgeless PFC
|
|
PMP40988
|
F28003x (CLA Support Included)
F28004x (CLA Support Included)
|
5kW Two Phase Variable Switching Frequency GaN-Based Totem-Pole PFC Reference design
|
|
PMP41006
|
F28004x
F28003x
|
1kW CCM Totem Pole PFC and Current Mode LLC
|
|
PMP41017
|
F28003x
|
GaN-based Two Phase Interleaved Half-Bridge LLC
|
|
PMP41081
|
F28003x (CLA Support Included)
|
1kW 12V hybrid-hysteretic control LLC
|