This is 5.00.01.00 of the C2000Ware DigitalPower SDK. This HTML will provide a list of
the version and paths for the solutions and software libraries in the C2000Ware
DigitalPower SDK directory.
This table lists by device the reference designs and evaluation modules for
which examples are provided in this release. For a detailed description of
all solutions, see the table in the Features section of the
C2000Ware DigitalPower SDK tool page.
|
EVM / TI Design
|
C2000 Series Supported
|
Reference Design Description
|
|
TIDM-1007
|
F28004x (CLA Support Included)
|
Single-phase totem pole CCM PFC
|
|
TIDM-HV-1PH-DCAC
|
F2837x
F28004x
|
Voltage source inverter & Grid Connected Inverter
|
|
TIDM-SOLAR-DCDC
|
F28004x
|
High Voltage Solar MPPT DCDC Converter
|
|
TIDM-1000
|
F2837x
F28004x
F2838x
CLA Support Included on all devices listed above
|
Three Phase PFC: Vienna Rectifier
|
|
TIDM-1022
|
F28004x (CLA Support Included)
|
Valley Switching Boost PFC
|
|
TIDA-01604
|
F28004x (CLA Support Included)
|
6.6-kW Single-Phase Totem Pole CCM PFC
|
|
TIDA-010210
|
F28004x (CLA Support Included)
|
11-kW, bi-directional 3-phase 3-level ANPC-type Active Front End
|
|
TIDA-010231
|
F28004x
|
Arc Fault Detection in Photovoltaic Applications Reference Design
|
|
TIDM-02002
|
F28004x (CLA Support Included)
|
CLLLC: Bi-Directional Resonant Dual Active Bridge
|
|
TIDM-DC-DC-BUCK
|
F28004x
|
Digitally Controlled Non-Isolated DC/DC Buck Converter
|
|
PMP23069
|
F28003x
F28004x
|
3-kW Single-Phase CCM Totem Pole Bridgeless PFC
|
|
PMP23126
|
F280015x
F28004x
|
3-kW Phase-Shifted Full Bridge With Active Clamp
|
|
PMP40988
|
F28004x (CLA Support Included)
|
5-kW Two Phase Variable Switching Frequency GaN-Based Totem-Pole PFC Reference design
|
|
PMP41006
|
F28004x
F28003x
|
1kW CCM Totem Pole PFC and Current Mode LLC
|
|
PMP41017
|
F28003x
|
GaN-based Two Phase Interleaved Half-Bridge LLC
|
|
TIDA-01606TIDA-010039
|
F2837x (CLA Support Included)
F28003x
|
10-kW three phase AC-DC, T type inverter/ T type PFC
|
|
TIDA-010054
|
F28004x
F28003x
|
10-kW bi-directional, dual active bridge reference design DC/DC
|
|
TIDA-010062
|
F28004x
F28002x
F28003x
|
1-kW GaN CCM totem pole bridgeless PFC and half-bridge LLC
|
|
TIDA-010086
|
F28003x
|
10-A Battery Formation and Test
|
|
TIDA-010087
|
F28003x
|
100-A Dual-Phase Digital Control Battery Tester
|
|
TIDM-02000
|
F28004x
|
Phase shifted full bridge bi-directional DC/DC converter
|
|
TIDM-02008
|
F28004x (CLA Support Included)
|
Bi-directional Single Phase CCM PFC
|
TIDM-02013
|
F28003x (CLA Support Included)
|
7.4kW GaN based On-board Charger
|
|
TIDM-02011
|
F28004x
F28003x
|
Live Firmware Update (LFU) Solution
|