This is 4.02.00.00 of the C2000Ware DigitalPower SDK. This HTML will provide a list of
the version and paths for the solutions and software libraries in the C2000Ware
DigitalPower SDK directory.
This table lists by device the reference designs and evaluation modules for
which examples are provided in this release. For a detailed description of
all solutions, see the table in the Features section of the
C2000Ware DigitalPower SDK tool page.
EVM / TI Design
|
C2000 Series Supported
|
Reference Design Description
|
TIDM-1007
|
F28004x (CLA Support Included)
|
Single-phase totem pole CCM PFC
|
TIDM-HV-1PH-DCAC
|
F2837x
F28004x
|
Voltage source inverter & Grid Connected Inverter
|
TIDM-1000
|
F2837x
F28004x
F2838x
CLA Support Included on all devices listed above
|
Three Phase PFC: Vienna Rectifier
|
TIDM-1022
|
F28004x (CLA Support Included)
|
Valley Switching Boost PFC
|
TIDA-01604
|
F28004x (CLA Support Included)
|
6.6-kW Single-Phase Totem Pole CCM PFC
|
TIDA-010210
|
F28004x (CLA Support Included)
|
11-kW, bi-directional 3-phase 3-level ANPC-type Active Front End
|
TIDM-02002
|
F28004x (CLA Support Included)
|
CLLLC: Bi-Directional Resonant Dual Active Bridge
|
TIDM-1001
|
F28002x
|
Two Phase Interleaved LLC Resonant Converter
|
TIDM-DC-DC-BUCK
|
F28004x
|
Digitally Controlled Non-Isolated DC/DC Buck Converter
|
TIDM-02008
|
F28004x (CLA Support Included)
|
Bi-directional Single Phase CCM PFC
|
PMP23126
|
F28004x
|
3-kW Phase-Shifted Full Bridge With Active Clamp
|
PMP41006
|
F28004x
F28003x
|
1kW CCM Totem Pole PFC and Current Mode LLC
|
PMP40988
|
F28004x (CLA Support Included)
|
5-kW Two Phase Variable Switching Frequency GaN-Based Totem-Pole PFC Reference design
|
TIDA-01606TIDA-010039
|
F2837x (CLA Support Included)
|
10-kW three phase AC-DC, T type inverter/ T type PFC
|
TIDA-010054
|
F28004x
|
10-kW bi-directional, dual active bridge reference design DC/DC
|
TIDA-010062
|
F28004x
F28002x
F28003x
|
1-kW GaN CCM totem pole bridgeless PFC and half-bridge LLC
|
TIDM-02000
|
F28004x
|
Phase shifted full bridge bi-directional DC/DC converter
|
TIDM-02009
|
F2838x (CLA Support Included)
|
EV traction with DC/DC converter
|
TIDM-02013
|
F28003x (CLA Support Included)
|
7.4kW GaN based On-board Charger
|
TIDM-02011
|
F28004x
F28003x
|
Live Firmware Update (LFU) Solution
|