Texas Instruments

C2000Ware_DigitalPower_SDK 4.01.00.00

Table of Contents

Introduction

This is 4.01.00.00 of the C2000Ware DigitalPower SDK. This HTML will provide a list of the version and paths for the solutions and software libraries in the C2000Ware DigitalPower SDK directory.

Hardware Support

This table lists by device the reference designs and evaluation modules for which examples are provided in this release. For a detailed description of all solutions, see the table in the Features section of the C2000Ware DigitalPower SDK tool page.

EVM / TI Design C2000 Series Supported Reference Design Description
TIDM-1007 F28004x (CLA Support Included) Single-phase totem pole CCM PFC
TIDM-HV-1PH-DCAC F2837x
F28004x
Voltage source inverter & Grid Connected Inverter
TIDM-1000
F2837x
F28004x
F2838x
CLA Support Included on all devices listed above
Three Phase PFC: Vienna Rectifier
TIDM-1022 F28004x (CLA Support Included)
Valley Switching Boost PFC
TIDA-01604 F28004x (CLA Support Included)
6.6-kW Single-Phase Totem Pole CCM PFC
TIDM-02002 F28004x (CLA Support Included)
CLLLC: Bi-Directional Resonant Dual Active Bridge
TIDM-1001 F28002x Two Phase Interleaved LLC Resonant Converter
TIDM-DC-DC-BUCK F28004x Digitally Controlled Non-Isolated DC/DC Buck Converter
TIDM-02008 F28004x (CLA Support Included)
Bi-directional Single Phase CCM PFC
PMP41006 F28004x
F28003x
1kW CCM Totem Pole PFC and Current Mode LLC
TIDA-01606
TIDA-010039
F2837x (CLA Support Included)
10-kW three phase AC-DC, T type inverter/ T type PFC
TIDA-010054 F28004x 10-kW bi-directional, dual active bridge reference design DC/DC
TIDA-010062 F28004x
F28002x
F28003x
1-kW GaN CCM totem pole bridgeless PFC and half-bridge LLC
TIDM-02000 F28004x Phase shifted full bridge bi-directional DC/DC converter
TIDM-02009 F2838x (CLA Support Included)
EV traction with DC/DC converter
TIDM-02011 F28004x
F28003x
Live Firmware Update (LFU) Solution

Documentation

Software Libraries

Library Version Location
c2000ware 4.00.00.00 c2000ware
sfra 1.50.01.00 libraries/sfra
powersuite 3.00.00.00 powerSUITE
utilities 1.02.00.00 libraries/utilities
spll 1.03.00.00 libraries/spll
power_measurement 1.02.00.00 libraries/power_measurement

Solutions

Solution Version Location
tidm_hv_1ph_dcac 3.00.03.00 solutions/tidm_hv_1ph_dcac
tidm_dc_dc_buck 2.01.04.00 solutions/tidm_dc_dc_buck
tidm_02008 1.00.03.00 solutions/tidm_02008
pmp41006 2.00.00.00 solutions/pmp41006
tida_010062 2.00.00.00 solutions/tida_010062
tida_010054 1.00.01.00 solutions/tida_010054
tidm_1000 4.01.03.00 solutions/tidm_1000
tidm_1001 2.00.03.00 solutions/tidm_1001
tida_01604 2.00.03.00 solutions/tida_01604
tida_01606 1.02.00.00 solutions/tida_01606
tidm_1022 2.00.03.00 solutions/tidm_1022
tidm_02002 2.00.03.00 solutions/tidm_02002
tidm_02009 1.00.01.00 solutions/tidm_02009
tidm_02011 2.00.00.00 solutions/tidm_02011
tidm_02000 1.01.01.00 solutions/tidm_02000

What's New

4.01.00.00

Revision History

4.00.00.00

3.03.00.00

3.02.00.00

3.01.00.00

3.00.01.00

3.00.00.00

2.00.01.00

2.00.00.00

1.03.00.00

1.02.00.00

1.01.00.00

1.00.01.00

1.00.00.00