################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

EMPTY := 
SPACE := $(EMPTY) $(EMPTY)
CG_TOOL_ROOT := C:/Program Files/Texas Instruments/ccs4.2.4.00032-new/ccsv4/tools/compiler/tms470

ORDERED_OBJS += \
$(GEN_CMDS_QUOTED) \
"./main.obj" \
-l"rtsv7M3_T_le_eabi.lib" \
"../lm3s9b92.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: stellaris-exception.out

# Tool invocations
stellaris-exception.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: Linker'
	"C:/Program Files/Texas Instruments/ccs4.2.4.00032-new/ccsv4/tools/compiler/tms470/bin/cl470" -mv7M3 -g -O2 --gcc --define=ccs --define=PART_LM3S9B92 --diag_warning=225 -me --abi=eabi --code_state=16 --ual -z -m"stellaris-exception.map" --stack_size=256 --heap_size=0 --warn_sections -i"C:/Program Files/Texas Instruments/ccs4.2.4.00032-new/ccsv4/tools/compiler/tms470/lib" -i"C:/Program Files/Texas Instruments/ccs4.2.4.00032-new/ccsv4/tools/compiler/tms470/include" --reread_libs --rom_model -o "stellaris-exception.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QTD)$(GEN_SRCS__QTD)$(GEN_MISC_FILES__QTD)$(GEN_OPTS__QTD)$(TMS470_EXECUTABLE_OUTPUTS__QTD) "stellaris-exception.out"
	-$(RM) ".\main.obj" 
	-$(RM) ".\main.pp" 
	-$(RMDIR)$(GEN_MISC_DIRS__QTD)
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets