J722S Ring Accelerator Device Descriptions

Introduction

This chapter provides information on the Ring Accelerator devices in the J722S SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for Ring Accelerator TISCI message parameters.

Ring Accelerator Device IDs

Some System Firmware TISCI message APIs require the Ring Accelerator device ID be provided as part of the request. Based on J722S Device IDs these are the valid Ring Accelerator device IDs.

Ring Accelerator Device Name Ring Accelerator Device ID
J722S_DEV_DMASS0_BCDMA_0 26
J722S_DEV_DMASS0_PKTDMA_0 30
J722S_DEV_DMASS0_RINGACC_0 33
J722S_DEV_DMASS1_BCDMA_0 199

Ring Accelerator Ring Indices

This section describes valid Ring Accelerator ring indices for each ring type. The ring index and type ID are used in some Ring Accelerator based TISCI messages.

Warning

Resources marked as reserved for use by TIFS cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.

DMASS0_BCDMA_0

Ring Type Ring Index Range
BLOCK_COPY_CHAN 0 to 31
SPLIT_TR_TX_CHAN 32 to 56
SPLIT_TR_RX_CHAN 57 to 81

DMASS0_PKTDMA_0

Ring Type Ring Index Range
UNMAPPED_TX_CHAN 0 to 18
CPSW_TX_CHAN 19 to 82
SAUL_TX_0_CHAN 83 to 90
SAUL_TX_1_CHAN 91 to 98
UNMAPPED_RX_CHAN 99 to 117
CPSW_RX_CHAN 118 to 133
SAUL_RX_0_CHAN 134 to 141
SAUL_RX_1_CHAN 134 to 141
SAUL_RX_2_CHAN 142 to 149
SAUL_RX_3_CHAN 142 to 149

DMASS0_RINGACC_0

Ring Type Ring Index Range
   

DMASS1_BCDMA_0

Ring Type Ring Index Range
SPLIT_TR_TX_CHAN 0 to 7
SPLIT_TR_RX_CHAN 8 to 39