AM65X_SR1 Board Configuration Resource Assignment Type Descriptions

Introduction

This chapter provides information of Board Configuration resource assignment type IDs that are permitted in the AM6 SoC. The resource type IDs represent AM6 resources ranges assignable to SoC processing entities (or PEs).

WARNING: System Firmware RM currently supports a maximum of 260 RM board configuration resource assignment ranges on the AM6 SoC. Sending more entries than the maximum will result in the RM board configuration being NACK’d

Device Name Device ID (10-bits) Subtype Name Subtype ID (6-bits) Unique Type ID (16-bits) Resource Range Start Resource Range Number
AM6_DEV_CMPEVENT_INTRTR0 0x003 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x00C0 0 32
AM6_DEV_MAIN2MCU_LVL_INTRTR0 0x061 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x1840 0 64
AM6_DEV_MAIN2MCU_PLS_INTRTR0 0x062 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x1880 0 48
AM6_DEV_GPIOMUX_INTRTR0 0x064 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x1900 0 32
AM6_DEV_TIMESYNC_INTRTR0 0x091 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2440 0 40
AM6_DEV_WKUP_GPIOMUX_INTRTR0 0x09C RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2700 0 16
AM6_DEV_NAVSS0_UDMASS_INTA0 0x0B3 RESASG_SUBTYPE_IA_VINT 0x0A 0x2CCA 16 240
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x2CCD 16 4592
AM6_DEV_NAVSS0_MODSS_INTA0 0x0B4 RESASG_SUBTYPE_IA_VINT 0x0A 0x2D0A 0 64
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x2D0D 20480 1024
AM6_DEV_NAVSS0_MODSS_INTA1 0x0B5 RESASG_SUBTYPE_IA_VINT 0x0A 0x2D4A 0 64
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x2D4D 22528 1024
AM6_DEV_NAVSS0_INTR_ROUTER_0 0x0B6 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2D80 16 136
AM6_DEV_NAVSS0_PROXY0 0x0B9 RESASG_SUBTYPE_PROXY_PROXIES 0x00 0x2E40 1 63
AM6_DEV_NAVSS0_RINGACC0 0x0BB RESASG_SUBTYPE_RA_ERROR_OES 0x00 0x2EC0 0 1
    RESASG_SUBTYPE_RA_GP 0x01 0x2EC1 304 464
    RESASG_SUBTYPE_RA_UDMAP_RX 0x02 0x2EC2 160 142
    RESASG_SUBTYPE_RA_UDMAP_TX 0x03 0x2EC3 8 112
    RESASG_SUBTYPE_RA_UDMAP_TX_EXT 0x04 0x2EC4 120 32
    RESASG_SUBTYPE_RA_UDMAP_RX_H 0x05 0x2EC5 154 6
    RESASG_SUBTYPE_RA_UDMAP_TX_H 0x07 0x2EC7 1 7
    RESASG_SUBTYPE_RA_VIRTID 0x0A 0x2ECA 0 4096
    RESASG_SUBTYPE_RA_MONITORS 0x0B 0x2ECB 0 32
AM6_DEV_NAVSS0_UDMAP0 0x0BC RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON 0x00 0x2F00 150 150
    RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES 0x01 0x2F01 0 1
    RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER 0x02 0x2F02 49152 1024
    RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG 0x03 0x2F03 0 1
    RESASG_SUBTYPE_UDMAP_RX_CHAN 0x0A 0x2F0A 8 142
    RESASG_SUBTYPE_UDMAP_RX_HCHAN 0x0B 0x2F0B 2 6
    RESASG_SUBTYPE_UDMAP_TX_CHAN 0x0D 0x2F0D 8 112
    RESASG_SUBTYPE_UDMAP_TX_ECHAN 0x0E 0x2F0E 120 32
    RESASG_SUBTYPE_UDMAP_TX_HCHAN 0x0F 0x2F0F 1 7
AM6_DEV_MCU_NAVSS0_INTR_AGGR_0 0x0BD RESASG_SUBTYPE_IA_VINT 0x0A 0x2F4A 8 248
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x2F4D 16392 1528
AM6_DEV_MCU_NAVSS0_INTR_ROUTER_0 0x0BE RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2F80 4 28
          36 28
AM6_DEV_MCU_NAVSS0_PROXY0 0x0BF RESASG_SUBTYPE_PROXY_PROXIES 0x00 0x2FC0 0 64
AM6_DEV_MCU_NAVSS0_UDMAP0 0x0C2 RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON 0x00 0x3080 48 48
    RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES 0x01 0x3081 0 1
    RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER 0x02 0x3082 56320 256
    RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG 0x03 0x3083 0 1
    RESASG_SUBTYPE_UDMAP_RX_CHAN 0x0A 0x308A 2 46
    RESASG_SUBTYPE_UDMAP_RX_HCHAN 0x0B 0x308B 0 2
    RESASG_SUBTYPE_UDMAP_TX_CHAN 0x0D 0x308D 2 46
    RESASG_SUBTYPE_UDMAP_TX_HCHAN 0x0F 0x308F 0 2
AM6_DEV_MCU_NAVSS0_RINGACC0 0x0C3 RESASG_SUBTYPE_RA_ERROR_OES 0x00 0x30C0 0 1
    RESASG_SUBTYPE_RA_GP 0x01 0x30C1 96 160
    RESASG_SUBTYPE_RA_UDMAP_RX 0x02 0x30C2 50 46
    RESASG_SUBTYPE_RA_UDMAP_TX 0x03 0x30C3 2 46
    RESASG_SUBTYPE_RA_UDMAP_RX_H 0x05 0x30C5 48 2
    RESASG_SUBTYPE_RA_UDMAP_TX_H 0x07 0x30C7 0 2
    RESASG_SUBTYPE_RA_VIRTID 0x0A 0x30CA 0 4096
    RESASG_SUBTYPE_RA_MONITORS 0x0B 0x30CB 0 32