![]() |
![]() |
|
Network Developers Kit API
3.61.01.01
|
Go to the source code of this file.
Data Structures | |
| struct | _ci_srvargs |
| Common service arguments. More... | |
| struct | _ci_service_telnet |
| struct | _ci_service_http |
| struct | _ci_service_nat |
| struct | _ci_service_dhcps |
| struct | _ci_service_dhcpc |
| struct | _ci_service_dnss |
| struct | _ci_ipnet |
| struct | _ci_route |
| struct | _ci_client |
| struct | _ci_acct |
Macros | |
| #define | CFGTAG_OS 0x0001 |
| #define | CFGTAG_IP 0x0002 |
| #define | CFGTAG_SERVICE 0x0003 |
| #define | CFGTAG_IPNET 0x0004 |
| #define | CFGTAG_ROUTE 0x0005 |
| #define | CFGTAG_CLIENT 0x0006 |
| #define | CFGTAG_SYSINFO 0x0007 |
| #define | CFGTAG_ACCT 0x0008 |
| #define | CFGTAG_MAX 0x0010 |
| Maxiumum number of config tags. More... | |
| #define | CFGITEM_SERVICE_TELNET 0x0001 |
| #define | CFGITEM_SERVICE_HTTP 0x0002 |
| #define | CFGITEM_SERVICE_NAT 0x0003 |
| #define | CFGITEM_SERVICE_DHCPSERVER 0x0004 |
| #define | CFGITEM_SERVICE_DHCPCLIENT 0x0005 |
| #define | CFGITEM_SERVICE_DNSSERVER 0x0006 |
| #define | CFGITEM_SERVICE_MAX 0x0006 |
| #define | CIS_FLG_IFIDXVALID 0x0001 /* IfIdx field is supplied to CONFIG */ |
| #define | CIS_FLG_RESOLVEIP 0x0002 /* Resolve If to IP before execution */ |
| #define | CIS_FLG_CALLBYIP 0x0004 /* Call using IP (set w/RESOLVEIP) */ |
| #define | CIS_FLG_RESTARTIPTERM 0x0008 /* Restart serivce on IPTERM */ |
| #define | CIS_SRV_STATUS_DISABLED 0x0000 /* Config not active */ |
| #define | CIS_SRV_STATUS_WAIT 0x0001 /* Waiting on IP resolve */ |
| #define | CIS_SRV_STATUS_IPTERM 0x0002 /* Service terminated via IP synch */ |
| #define | CIS_SRV_STATUS_FAILED 0x0003 /* Service failed to initialize */ |
| #define | CIS_SRV_STATUS_ENABLED 0x0004 /* Service enabled */ |
| #define | CFG_DOMAIN_MAX 64 |
| #define | CFG_NETTYPE_DYNAMIC 0x0001 /* Address created by DHCP CLIENT */ |
| #define | CFG_NETTYPE_VIRTUAL 0x0002 /* Virtual (one per IF) */ |
| #define | CFG_NETTYPE_DHCPS 0x0004 /* DHCPS Server IP */ |
| #define | CFG_HOSTNAME_MAX 256 |
| #define | CFG_CLIENTTYPE_DYNAMIC 1 /* Entry created via DHCPS */ |
| #define | CFG_CLIENTTYPE_STATIC 2 /* Create manually */ |
| #define | CFG_CLIENTSTATUS_PENDING 1 /* Supplied by OFFER */ |
| #define | CFG_CLIENTSTATUS_VALID 2 /* Validated by REQUEST */ |
| #define | CFG_CLIENTSTATUS_STATIC 3 /* Given by a INFORM */ |
| #define | CFG_CLIENTSTATUS_INVALID 4 /* Invalidated by DECLINE */ |
| #define | CFGITEM_ACCT_SYSTEM 1 |
| #define | CFGITEM_ACCT_PPP 1 |
| #define | CFGITEM_ACCT_REALM 1 |
| #define | CFG_ACCTSTR_MAX 32 |
| #define | CFG_ACCTFLG_CH1 0x1000 |
| #define | CFG_ACCTFLG_CH2 0x2000 |
| #define | CFG_ACCTFLG_CH3 0x4000 |
| #define | CFG_ACCTFLG_CH4 0x8000 |
| #define | CFG_ACCTFLG_CHALL 0xF000 |
| #define | CFGITEM_DHCP_DOMAINNAMESERVER 6 /* Stack's DNS servers */ |
| #define | CFGITEM_DHCP_HOSTNAME 12 /* Stack's host name */ |
| #define | CFGITEM_DHCP_NBNS 44 /* Stack's NBNS servers */ |
| #define | CFGITEM_DHCP_CLIENT_OPTION 61 /* Stack DHCP Client Identifier */ |
| #define | CFGITEM_SYSINFO_REALM1 256 /* Realm Name 1 (max 31 chars) */ |
| #define | CFGITEM_SYSINFO_REALM2 257 /* Realm Name 2 (max 31 chars) */ |
| #define | CFGITEM_SYSINFO_REALM3 258 /* Realm Name 3 (max 31 chars) */ |
| #define | CFGITEM_SYSINFO_REALM4 259 /* Realm Name 4 (max 31 chars) */ |
| #define | CFGITEM_SYSINFO_REALMPPP 260 /* Realm Name PPP (max 31 chars) */ |
| #define | CFGITEM_IP_ICMPDOREDIRECT 1 /* Add route on ICMP redirect (1=Yes) */ |
| #define | CFGITEM_IP_ICMPTTL 2 /* TTL for ICMP msgs (RFC1700 says 64) */ |
| #define | CFGITEM_IP_ICMPTTLECHO 3 /* TTL for ICMP echo (RFC1700 says 64) */ |
| #define | CFGITEM_IP_IPINDEXSTART 4 /* IP Protocol Start Index */ |
| #define | CFGITEM_IP_IPFORWARDING 5 /* IP Forwarding Enable (1=Yes) */ |
| #define | CFGITEM_IP_IPNATENABLE 6 /* IP NAT Translation Enable (1=Yes) */ |
| #define | CFGITEM_IP_IPFILTERENABLE 7 /* IP Filtering Enable (1=Yes) */ |
| #define | CFGITEM_IP_IPREASMMAXTIME 8 /* Max IP reassembly time in seconds */ |
| #define | CFGITEM_IP_IPREASMMAXSIZE 9 /* Max IP reassembly packet size */ |
| #define | CFGITEM_IP_DIRECTEDBCAST 10 /* Directed BCast IP addresses (1=Yes) */ |
| #define | CFGITEM_IP_TCPREASMMAXPKT 11 /* Out of order pkts held by TCP socket */ |
| #define | CFGITEM_IP_RTCENABLEDEBUG 12 /* Route control dbg messages (1=Yes) */ |
| #define | CFGITEM_IP_RTCADVTIME 13 /* Seconds to send Router Adv. (0=don't) */ |
| #define | CFGITEM_IP_RTCADVLIFE 14 /* Lifetime of route in RtAdv if active */ |
| #define | CFGITEM_IP_RTCADVPREF 15 /* Preference of route in RvAdv if active */ |
| #define | CFGITEM_IP_RTARPDOWNTIME 16 /* Time 5 failed ARPs keeps route down */ |
| #define | CFGITEM_IP_RTKEEPALIVETIME 17 /* Timeout of validated route in seconds */ |
| #define | CFGITEM_IP_RTARPINACTIVITY 18 /* Time in seconds beyond which a route if */ |
| #define | CFGITEM_IP_RTCLONETIMEOUT 19 /* Timeout of new cloned route in seconds */ |
| #define | CFGITEM_IP_RTDEFAULTMTU 20 /* MTU for internal routes */ |
| #define | CFGITEM_IP_SOCKTTLDEFAULT 21 /* Default IP TTL for Sockets */ |
| #define | CFGITEM_IP_SOCKTOSDEFAULT 22 /* Default IP TOS for Sockets */ |
| #define | CFGITEM_IP_SOCKMAXCONNECT 23 /* Max connections on listening socket */ |
| #define | CFGITEM_IP_SOCKTIMECONNECT 24 /* Max time for connect socket */ |
| #define | CFGITEM_IP_SOCKTIMEIO 25 /* Default Max time for socket send/rcv */ |
| #define | CFGITEM_IP_SOCKTCPTXBUF 26 /* TCP Transmit buffer size */ |
| #define | CFGITEM_IP_SOCKTCPRXBUF 27 /* TCP Receive buffer size (copy mode) */ |
| #define | CFGITEM_IP_SOCKTCPRXLIMIT 28 /* TCP Receive limit (non-copy mode) */ |
| #define | CFGITEM_IP_SOCKUDPRXLIMIT 29 /* UDP Receive limit */ |
| #define | CFGITEM_IP_SOCKMINTX 30 /* Default min space for "able to write" */ |
| #define | CFGITEM_IP_SOCKMINRX 31 /* Default min data for "able to read" */ |
| #define | CFGITEM_IP_PIPETIMEIO 32 /* Max time for pipe send/rcv call */ |
| #define | CFGITEM_IP_PIPEBUFMAX 33 /* Pipe internal buffer size */ |
| #define | CFGITEM_IP_PIPEMINTX 34 /* Pipe min tx space for "able to write" */ |
| #define | CFGITEM_IP_PIPEMINRX 35 /* Pipe min rx data for "able to read" */ |
| #define | CFGITEM_IP_TCPKEEPIDLE 36 /* Idle time before 1st TCP keep probe */ |
| #define | CFGITEM_IP_TCPKEEPINTVL 37 /* TCP keep probe interval */ |
| #define | CFGITEM_IP_TCPKEEPMAXIDLE 38 /* Max TCP keep probing time before drop */ |
| #define | CFGITEM_IP_ICMPDONTREPLYBCAST 39 /* Dont Reply To ICMP ECHO REQ */ |
| #define | CFGITEM_IP_ICMPDONTREPLYMCAST 40 /* Dont Reply To ICMP ECHO REQ */ |
| #define | CFGITEM_IP_RTGARP 41 /* How to handle received gratuitous ARP */ |
| #define | CFGITEM_IP_ICMPDONTREPLYECHO 42 /* Don't Reply To ICMP ECHO REQ */ |
| #define | CFGITEM_IP_UDPSENDICMPPORTUNREACH 43 /* Send ICMP Port Unreachable */ |
| #define | CFGITEM_IP_TCPSENDRST 44 /* Send RST if TCP port is not */ |
| #define | CFGITEM_IP_SOCKRAWETHRXLIMIT 45 /* Raw Eth Receive limit */ |
| #define | CFGITEM_IP_MAX 46 /* Max CFGTAG_IP item */ |
| #define | CFGITEM_OS_DBGPRINTLEVEL 1 /* Debug msg print threshhold */ |
| #define | CFGITEM_OS_DBGABORTLEVEL 2 /* Debug msg sys abort theshhold */ |
| #define | CFGITEM_OS_TASKPRILOW 3 /* Lowest priority for stack task */ |
| #define | CFGITEM_OS_TASKPRINORM 4 /* Normal priority for stack task */ |
| #define | CFGITEM_OS_TASKPRIHIGH 5 /* High priority for stack task */ |
| #define | CFGITEM_OS_TASKPRIKERN 6 /* Kernel-level priority (highest) */ |
| #define | CFGITEM_OS_TASKSTKLOW 7 /* Minimum stack size */ |
| #define | CFGITEM_OS_TASKSTKNORM 8 /* Normal stack size */ |
| #define | CFGITEM_OS_TASKSTKHIGH 9 /* Stack size for high volume tasks */ |
| #define | CFGITEM_OS_TASKSTKBOOT 10 /* Stack size for NS_BootTask */ |
| #define | CFGITEM_OS_MAX 10 /* Max CFGTAG_OS item */ |
Typedefs | |
| typedef struct _ci_srvargs | CISARGS |
| Common service arguments. More... | |
| typedef struct _ci_service_telnet | CI_SERVICE_TELNET |
| typedef struct _ci_service_http | CI_SERVICE_HTTP |
| typedef struct _ci_service_nat | CI_SERVICE_NAT |
| typedef struct _ci_service_dhcps | CI_SERVICE_DHCPS |
| typedef struct _ci_service_dhcpc | CI_SERVICE_DHCPC |
| typedef struct _ci_service_dnss | CI_SERVICE_DNSSERVER |
| typedef struct _ci_ipnet | CI_IPNET |
| typedef struct _ci_route | CI_ROUTE |
| typedef struct _ci_client | CI_CLIENT |
| typedef struct _ci_acct | CI_ACCT |
| #define CIS_FLG_IFIDXVALID 0x0001 /* IfIdx field is supplied to CONFIG */ |
| #define CIS_FLG_RESOLVEIP 0x0002 /* Resolve If to IP before execution */ |
| #define CIS_FLG_CALLBYIP 0x0004 /* Call using IP (set w/RESOLVEIP) */ |
| #define CIS_FLG_RESTARTIPTERM 0x0008 /* Restart serivce on IPTERM */ |
| #define CIS_SRV_STATUS_DISABLED 0x0000 /* Config not active */ |
| #define CIS_SRV_STATUS_WAIT 0x0001 /* Waiting on IP resolve */ |
| #define CIS_SRV_STATUS_IPTERM 0x0002 /* Service terminated via IP synch */ |
| #define CIS_SRV_STATUS_FAILED 0x0003 /* Service failed to initialize */ |
| #define CIS_SRV_STATUS_ENABLED 0x0004 /* Service enabled */ |