![]() |
![]() |
|
Network Developers Kit API
3.61.01.01
|
| Network Control Initialization Procedure | The stack library includes code to perform system initialization based on the configuration. Initialization of the scheduling routines is performed by a network control layer called NETCTRL |
| ▼Configuration Manager | The Configuration Manager is a collection of API functions to help you create and manipulate a configuration. The manager API is independent of the configuration specification |
| Configuration Manager Error Codes | Config API error-related services |
| HTTP Server Service | The HTTP Server service provides a mechanism for serving HTTP content to remote HTTP client applications |
| Telnet Service | The Telnet Server service provides a mechanism for exposing a stream IO connection to any remote telnet client console |
| NAT Service | |
| DHCP Server Service | |
| DHCP Client Service | |
| DNS Server Service |