Contact Us     Buy      About TI      TI Worldwide     my.TI  
Texas Instruments
Real World Signal Processing
  Search TI > Advanced Search 
  
  
Update Advisor: RTSC / XDCtools Product Releases


RTSC/XDCtools Overview

RTSC is a C-based programming model for developing, delivering, and deploying Real-Time Software Components targeted for diverse embedded platforms. As an overarching objective, RTSC takes C programming to an entirely new level -- one suitable for producing and consuming software components, comparable to contemporary programming languages like Java and C#, but without sacrificing overall system performance through additional runtime overhead. In short, RTSC promises higher-level programming and higher levels of performance.

The XDCtools product -- which lies at the heart of the RTSC initiative -- comprises foundational tooling and runtime elements that enable others to produce and consume C-based software components suitable for deployment in real-time embedded systems. Working hand-in-hand with any ANSI-standard C compiler, XDCtools addresses the entire gamut of the component life-cycle -- from specification and packaging on behalf of the component producer through to configuration and analysis on behalf of the component consumer.

Already used extensively within other SDO products for several years (most notably, Codec Engine as well as the new BIOSv6), efforts are currently underway to "open-source" XDCtools through the Eclipse community.

Download Information

Click on the links in the table below if you wish to download or to view more detailed information, including the product release notes. The product release notes and documentation are included in the product installation but are also made available separately here to enable review prior to download.

RTSC/XDCtools Product Downloads
XDCtools 3.15 series CCS v4 integration update, new ease of use features
XDCtools 3.10 series CCS v4 integration, new docs, new targets and platforms
XDCtools 3.05 series Ease of use update
XDCtools 3.00 series Module Binary Contract compatibility infrastructure
XDCtools 2.95 series Maintenance release
XDCtools 2.94 series

For additional information, contact rtsc_champs@list.ti.com

 
Products  |  Applications  |  Support  |  Site Map
© Copyright 1995-2006 Texas Instruments Incorporated. All rights reserved. Trademarks  |  Privacy Policy  |  Terms of Use