Contact Us     Buy      About TI      TI Worldwide     my.TI  
Texas Instruments
Real World Signal Processing
  Search TI > Advanced Search 
  
  
Update Advisor: DSP/BIOS™ Link Product Releases

DSP/BIOS Link 1.5x Overview

DSP/BIOS Link 1.5x is a new series of releases of the DSP/BIOS Link interprocessor communications software for that add DM6467, OMAP2530, and OMAP3530 support in addition to some enhancements and defect fixes for previously supported devices. Starting with Link 1.51, Link now comes as two product deliverables: a porting kit with a proprietary license and a Linux Link product that includes GPL'd code for the kernel portions of Link.

DaVinci DVSDK users: Note that Link 1.50.0x releases will not work with DVSDK 1.10 or earlier versions. You must upgrade multiple software components. The correct versions are listed in the release notes for DSP/BIOS Link and Codec Engine.

Download Information

Click on the links in the table below if you wish to download or to view more detailed information, including the product release notes. The product release notes and documentation are included in the product installation but are also made available separately here to enable review prior to download.

Note that you will be prompted to send an e-mail when downloading a releases. This e-mail is stored in a list used solely for the purpose of informing you of any patch releases, upgrades, updates, or emergency releases (for problems we regard as especially critical) associated with the release you have downloaded.

To view a detailed list of defects that were fixed in this release, a list of known problems, or to understand which CCS, code generation, and host and target OS versions this version was tested with, please refer to the product release notes.

DSP/BIOS Link Product Downloads
Version Download Online Docs Features / Device Support
DSP/BIOS Link Porting Kit 1.51.00 DSP/BIOS Link Porting Kit 1.51.00 (Winzip) Release Notes New features & device support:

          See release notes. Do not use with Codec Engine unless Codec Engine release notes specify this exact Link version number was validated against.
DSP/BIOS Link for Linux 1.51.00 DSP/BIOS Link for Linux 1.51.00 (Winzip)

Linux Big Physical Area Patch (under GPL license)

Release Notes New features & device support:

          See release notes. Do not use with Codec Engine unless Codec Engine release notes specify this exact Link version number was validated against.
DSP/BIOS Link 1.50.00 DSP/BIOS Link 1.50.00 (Winzip) Release Notes New features & device support:

          See release notes. Do not use with Codec Engine unless Codec Engine release notes specify this exact Link version number was validated against.

For additional information, contact support@ti.com

 
Products  |  Applications  |  Support  |  Site Map
© Copyright 1995-2003 Texas Instruments Incorporated. All rights reserved. Trademarks  |  Privacy Policy  |  Terms of Use