The TMS320C6000 Network Developer’s Kit (NDK) Support Package for TCI6484 is an eXpressDSP application software component.

eXpressDSP application software is optimized, production-ready software that shortens development time, reduces system cost, and allows engineering resources to be focused on differentiation. The DSP/BIOS real-time kernel, device drivers, frameworks and components, and the eXpressDSP algorithm standard are the foundation of eXpressDSP software. A comprehensive list of TI and 3rd party eXpressDSP-compliant algorithms and software components built on that foundation are available today. In the future, eXpressDSP software will include improved interfaces, added libraries and features, and an easy interface for accessing DSP performance from microprocessor cores or devices without requiring extensive DSP expertise. eXpressDSP makes developing complex DSP applications simpler.

NDK Support Package for TCI6484 Getting Started Guide