SimpleLink CC32XX SDK Azure IoT Plugin 2.10.00.04 Release Notes
Table of Contents
Introduction
The Azure IoT Plugin enables users to create Azure IoT applications. It includes the necessary Azure IoT sources, as well as documentation and examples.
Documentation
The following documentation is provided with this release.
What’s New
2.10.00.04
Defects
The following Defects were resolved
ID | Summary |
---|---|
AZUREIOT-31 | Complete FreeRTOS support in Azure plugin |
Enhancements
The following Enhancements were resolved
ID | Summary |
---|---|
AZUREIOT-33 | Reuse variables from SDK's imports.mak when possible |
AZUREIOT-29 | Support the SimpleLink 2.30 (Q3 2018) SDKs |
AZUREIOT-28 | Update to October 2018 LTS release |
AZUREIOT-26 | Add support for DPS |
AZUREIOT-24 | Provide debug libraries with tracing enabled |
Upgrade and Compatibility Information
See the CC32XX SDK documentation for compatibility breaks.
Host Support
- Windows
- Linux
Dependencies
This release requires the following software components and tools versions to successfully function:
- CC32XX SDK 2.30.00.05
See the CC32XX SDK documentation for IDE and toolchain dependencies
Device Support
This release supports the following devices:
- CC3220
Validation Information
This release was validated using the following software components. Please use the versions below, or compatible:
- CC32XX SDK 2.30.00.05
- Azure IoT PAL: git reference azure-iot-pal-simplelink-2.10.00.04 in repository https://github.com/TexasInstruments/azure-iot-pal-simplelink
- Microsoft Azure IoT C SDK: git reference eecb33ad9e5a566056850781c92c3cbc3a12cd1d from branch lts_10_2018 in repository https://github.com/Azure/azure-iot-sdk-c
Known Issues
- All examples that call printf() send their output to the IDE console window, hence cannot be run independently without the IDE (unless these printf() calls are removed).
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases. Pre-releases are denoted with a suffix (e.g. 1.00.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, ex. azure_cc3220_2_10_00_04.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Last updated: 2018-11-06