SimpleLink CC32XX SDK AWS IoT Plugin 4.10.01.01 Release Notes
Table of Contents
Introduction
The AWS IoT Plugin enables users to create AWS IoT applications. It includes the necessary AWS IoT sources, as well as documentation and examples.
Documentation
The following documentation is provided with this release.
What’s New
4.10.01.01
Bugs Resolved
ID | Summary |
---|---|
AWSIOT-85 | CC32XX - Examples generate invalid binary |
Enhancements
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
This release updates dependencies (SimpleLink SDK and AWS IoT C SDK versions), so refer to documentation in those products for any upgrade and/or compatibility notes.
The AWS IoT Plugin examples were updated to accomodate any changes and/or breaks in dependencies, so you may consider reviewing example differences if upgrading is introducing issues in existing code bases.
Host Support
- Windows
- macOS
- Linux
Dependencies
This release requires the following software components and tools versions to successfully function:
- CC32XX SDK 4.10.00.07
See the CC32XX SDK documentation for IDE and toolchain dependencies
Device Support
This release supports the following devices:
- CC32XX
Validation Information
This release was validated using the following software components. Please use the versions below, or compatible:
- CC32XX SDK 4.10.00.07
- aws-iot-device-sdk-embedded-C TI repository: git reference v3.0.1-ti-4.10.01
Known Issues
- None
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases. Pre-releases are denoted with a suffix (e.g. 2.00.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, ex. aws_cc32xx_4_10_01_01
.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Last updated: 2020-04-27