Network Services API Reference
Table of Contents
Overview
The Network Services product includes support for the following application layer networking protocols:
- HTTP Client - Provides a HTTP/1.1 interface for client application development.
- HTTP/2 Client (experimental) - Provides a HTTP/2 interface for client application development.
- SNTP Client - Provides a SNTP interface to synchronize local time with NTP servers.
- TLS - Provides a portable TLS interface to create/delete TLS contexts for SimpleLink WiFi and WolfSSL TLS layers.