|
|
 |
 |
AM18x 1_10_00_00 Product Download Page Build date: 2010-03-29 10:36:03.626887000 -0700
Click on the links in the table below to download.
- AM18x_1_10_00_00_release_notes
contains the description of each installer package. It is recommended
to read it before downloading and installing the software
- USB0 cable usage:
- To
use USB0 on EVM board as host, please use cable/adapter with Micro-A
plug to standard A receptacle (Digikey p/n H11576-ND is an example.)
- To
use USB0 on EVM board as device, please use cable/adapter with Micro-B
plug to standard A plug (Digikey p/n H11504-ND is an example.)
This
AM18x release is beta and includes both CCSv3.3 and CCSv4.1. As this
SDK transitions from Beta to GA, support for CCSv3.3 will be removed
from the SDK. The Beta release will continue to support CCSv3.3 and
CCSv4.1. The GA release will support only CCSv4.1.
About Linux PSP Package
- Linux PSP User's
Guide provides information on using the Linux PSP package.
- Linux PSP Release
Notes provides important information relating to the PSP
release.
Code Sourcery Tool Chains
Customers can download two different editions of the Code Sourcery tool
chain to work with the OMAP-L1 SDK.
A 30-day evaluation copy of the Sourcery G++ Professional Edition is
available at: http://www.codesourcery.com/sgpp/referral?kit=omap_l
The Professional Edition includes 30 days of free support and provides
a full Eclipse GUI-based IDE. Customers who wish to continue using this
product after 30 days must purchase a subscription from Code Sourcery.
Users must first register to download the evaluation.
The Sourcery G++ LITE tools are available at: http://www.codesourcery.com/gnu_toolchains/arm/releases/2009q1
The
LITE tools are command line only and do not come with any support.
Developers do not require any license subscription to use these.
|
 |
|
 |
For additional information, contact mailto:support@ti.com or AM18x support. |
Mon Mar 29 10:36:08 PDT 2010
|