TI 15.4 Stack Linux x64 2.09.00.09 Release Notes
Version: 2_09_00_09
This document is for version 2_09_00_09 GA (GA= General Availability) build.
Introduction
The TI 15.4-Stack released as part of the SimpleLink CC13x0 SDK supports a Star network topology for Sub-1GHz applications. TI 15.4-Stack software runs on TI’s SimpleLink™ Sub-1GHz wireless microcontrollers, including the CC1310 and CC1350. Devices running TI 15.4-Stack offer key benefits, such as longer range in the FCC band and better protection against in-band interference through use of frequency hopping. TI 15.4-Stack provides a complete end-to-end long range wireless application development solution to reduce time and cost of getting your product to market quickly.
Developers targeting products based on TI 15.4-Stack-2.6.0 have two architecture choices for their product development. First option is to have entire TI 15.4-Stack application and stack can run within the SimpleLink CC13x0 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc.) interfacing to the SimpleLink ULP CC13x0 MCU running the MAC Co-Processor Application.
This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0 running MAC CoProcessor as described above.
Documentation
The following documentation is available for this release.
- TI 15.4-Stack (overview/web-site)
- TI 15.5-Stack Linux® Gateway Example Application – Quick Start Guide (web-site)
- CC13x0 SimpleLink™ TI 15.4-Stack 2.x.x Linux® Developer’s Guide (web-site)
- TI 15.4-Stack CoProcessor Interface Guide (local PDF)
- Software License
- Software Manifest
New Features
| ID | Summary |
|---|---|
| TI154STACK-2597 | Indirect-Call (icall) removed from 15.4 Stack |
| TI154STACK-2414 | Enabled 15.4 stack configuration via Sysconfig |
| TI154STACK-2045 | TI 15.4 Secure Commisioning |
| TI154STACK-1862 | On-Chip Secure 15.4 Native OAD |
Fixed Issues
| ID | Summary |
|---|---|
| TI154STACK-2707 | Fixed issue where Coordinator Realignments is sent only on Channel 0 in Sub-1Ghz |
| TI154STACK-2701 | Fixed macwrapper.c potential NULL pointer returned from malloc’s |
| TI154STACK-2636 | Fixed issue where Sensor can’t join new networks after disassociating a previous network unless new network has same panID |
| TI154STACK-2621 | Fixed issue where Sensor doesn’t go back to sleep after data TX when in beacon Mode and beaconOrder != superframeOrder |
| TI154STACK-2329 | Fixed issue in NPI UART NPITLUART_readIsrBuf type mismatch |
| TI154STACK-2305 | Fixed issue where Function macWrapperDeleteDevice was using indexes for DeviceTableEntries to iterate through the KeyDeviceTableEntries |
| TI154STACK-2299 | Fixed issue where macMcpsDataCnf_t does not change when every MAC_MCPS_DATA_CNF triggers |
| TI154STACK-1727 | Resolved uknown spike in non-beacon 2.4 GHz mode |
Known Issues
| ID | Summary |
|---|---|
| TI154STACK-2670 | Sensor fails to decrypt incoming packets after switching through 3 different collectors |
Upgrade and Compatibility Information
- To migrate your current Linux Application based on TI 15.4-Stack-2.3.0 Linux Collector Example Application to TI 15.4-Stack-2.6.0, it is preferred that developers bring in the application specific changes done over the out of box collector example application into the new project files. The changes/updates in the TI 15.4-Stack-2.6.0 release primarily are in the files collector.c/h, cllc.c/h, csf.c/h.
- It is recommended to use the MAC CoP application from the TI 15.4-Stack-2.6.0 included in the SimpleLink CC13x0 SDK.
Operating System & Dependencies
The TI 15.4-Stack Linux SDK requires:
- Ubuntu 14.04 LTS (64bit, not 32bit)
- TI Processor SDK Linux AM335x (Tested with: ti-processor-sdk-linux-am335x-evm-04.03.00.05)
Device and Development Board Support
Supported Devices
Supported Development Platforms
- CC1310 LaunchPad
- CC1350 LaunchPad
- CC1312 LaunchPad
- CC1352 LaunchPad
- BeagleBone Black - Sitara AM335x
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.
Technical Support and Product Updates
- Visit the TI 15.4-Stack Linux SDK
- Visit the TI Processor SDK E2E page
- Visit the TI Sub-1GHz Overview
- Visit the TI 15.4-Stack Wiki
- Visit the Sub-1GHz E2E Forum
- Visit the TI E2E Forum