MSP432E4 USB Library Release Notes

Table of Contents

Introduction

The Texas Instrument USB Library is a set of data types and functions for creating USB device, host or On-The-Go (OTG) applications.

This is 1.00.00.01 version of the MSP432E4 USB Library.

Documentation

What’s New

SDK version 4.20.00.12

History

Upgrade and Compatibility Information

No code compatibility breaks since only new library files and examples added. Existing library files and examples should still work without issues.

Host Support

Device Support

Known Issues

No known issues.

Versioning

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

Technical Support and Product Updates