TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6922 | 421 | 296 | 7639 | 1024 | 512 | 0 | 1482 | 3018 |
Semaphore | 7738 | 549 | 304 | 8591 | 1024 | 512 | 0 | 1514 | 3050 |
Mutex | 7962 | 653 | 296 | 8911 | 1024 | 512 | 0 | 1558 | 3094 |
Clock | 8266 | 721 | 296 | 9283 | 1024 | 512 | 0 | 1598 | 3134 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8218 | 570 | 320 | 9108 | 1024 | 512 | 0 | 1438 | 2974 |
Semaphore | 9074 | 766 | 328 | 10168 | 1024 | 512 | 0 | 1470 | 3006 |
Mutex | 9122 | 798 | 328 | 10248 | 1024 | 512 | 0 | 1470 | 3006 |
Clock | 9418 | 866 | 336 | 10620 | 1024 | 512 | 0 | 1482 | 3018 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10594 | 756 | 416 | 11766 | 1024 | 1536 | 0 | 1818 | 4378 |
Semaphore | 10802 | 756 | 416 | 11974 | 1024 | 1536 | 0 | 1846 | 4406 |
Mutex | 10962 | 756 | 416 | 12134 | 1024 | 1536 | 0 | 1890 | 4450 |
Timer | 11746 | 824 | 416 | 12986 | 1024 | 1536 | 0 | 1902 | 4462 |
All sizes are in 8-bit bytes