TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 3688 | 1387 | 416 | 5491 | 1024 | 512 | 0 | 1094 | 2630 |
Semaphore | 3768 | 1387 | 424 | 5579 | 1024 | 512 | 0 | 1126 | 2662 |
Mutex | 3840 | 1387 | 424 | 5651 | 1024 | 512 | 0 | 1170 | 2706 |
Clock | 3920 | 1387 | 424 | 5731 | 1024 | 512 | 0 | 1210 | 2746 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 3916 | 1453 | 464 | 5833 | 1024 | 512 | 0 | 1122 | 2658 |
Semaphore | 3976 | 1453 | 464 | 5893 | 1024 | 512 | 0 | 1130 | 2666 |
Mutex | 3972 | 1453 | 464 | 5889 | 1024 | 512 | 0 | 1130 | 2666 |
Clock | 4044 | 1453 | 464 | 5961 | 1024 | 512 | 0 | 1134 | 2670 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 4956 | 1461 | 560 | 6977 | 1024 | 1536 | 0 | 1474 | 4034 |
Semaphore | 5104 | 1461 | 560 | 7125 | 1024 | 1536 | 0 | 1502 | 4062 |
Mutex | 5252 | 1461 | 560 | 7273 | 1024 | 1536 | 0 | 1546 | 4106 |
Timer | 5744 | 1461 | 560 | 7765 | 1024 | 1536 | 0 | 1550 | 4110 |
All sizes are in 8-bit bytes