IAR Cortex-M4 Size Benchmarks

Target Platform: ti.platforms.simplelink:CC3220SF:1

Tool Chain Version: 8.50.1.245

BIOS Version: bios_6_81_00_03_eng

XDCTools Version: xdctools_3_61_00_16_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 6976 807 7783 3246 3246
Semaphore 7776 936 8712 3278 3278
Mutex 8224 1041 9265 3322 3322
Clock 8496 1107 9603 3362 3362

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 8334 971 9305 3202 3202
Semaphore 9138 1176 10314 3234 3234
Mutex 9430 1208 10638 3234 3234
Clock 9674 1278 10952 3246 3246

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 11433 1264 12697 4576 4576
Semaphore 11841 1266 13107 4608 4608
Mutex 11989 1268 13257 4660 4660
Timer 13121 1342 14463 4672 4672

All sizes are in 8-bit bytes