IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 8.50.1.245
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 3339 | 2322 | 5661 | 3418 | 3418 |
Semaphore | 3419 | 2322 | 5741 | 3450 | 3450 |
Mutex | 3483 | 2322 | 5805 | 3494 | 3494 |
Clock | 3559 | 2322 | 5881 | 3534 | 3534 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 3545 | 2435 | 5980 | 3446 | 3446 |
Semaphore | 3617 | 2435 | 6052 | 3454 | 3454 |
Mutex | 3609 | 2435 | 6044 | 3454 | 3454 |
Clock | 3677 | 2435 | 6112 | 3458 | 3458 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 4831 | 2527 | 7358 | 4762 | 4762 |
Semaphore | 5157 | 2554 | 7711 | 4826 | 4826 |
Mutex | 5297 | 2558 | 7855 | 4886 | 4886 |
Timer | 5803 | 2559 | 8362 | 4890 | 4890 |
All sizes are in 8-bit bytes