IAR Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.msp432:MSP432E401Y

Tool Chain Version: 8.50.1.245

BIOS Version: bios_6_81_00_03_eng

XDCTools Version: xdctools_3_61_00_16_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 8454 1570 10024 5406 5406
Semaphore 9258 1698 10956 5438 5438
Mutex 9704 1800 11504 5482 5482
Clock 9972 1868 11840 5522 5522

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 9799 1747 11546 5362 5362
Semaphore 10603 1967 12570 5394 5394
Mutex 10899 1999 12898 5394 5394
Clock 11134 2076 13210 5406 5406

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 12915 2154 15069 6988 6988
Semaphore 13323 2158 15481 7020 7020
Mutex 13471 2164 15635 7080 7080
Timer 14603 2240 16843 7092 7092

All sizes are in 8-bit bytes