GCC Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC3220SF:1

Tool Chain Version: 9.2.1

BIOS Version: bios_6_81_00_03_eng

XDCTools Version: xdctools_3_61_00_16_core

Benchmark Cycles
Interrupt Latency 318
Hwi_restore() 20
Hwi_disable() 25
Hwi dispatcher prolog 245
Hwi dispatcher epilog 379
Hwi dispatcher 616
Hardware Interrupt to Blocked Task 1131
Hardware Interrupt to Software Interrupt 758
Swi_enable() 134
Swi_disable() 31
Post Software Interrupt Again 46
Post Software Interrupt without Context Switch 142
Post Software Interrupt with Context Switch 374
Create a New Task without Context Switch 7542
Set a Task Priority without a Context Switch 309
Task_yield() 431
Post Semaphore No Waiting Task 185
Post Semaphore No Task Switch 455
Post Semaphore with Task Switch 588
Pend on Semaphore No Context Switch 103
Pend on Semaphore with Task Switch 641
Clock_getTicks() 20
POSIX Create a New Task without Context Switch 15658
POSIX Set a Task Priority without a Context Switch 437
POSIX Post Semaphore No Waiting Task 202
POSIX Post Semaphore No Task Switch 486
POSIX Post Semaphore with Task Switch 618
POSIX Pend on Semaphore No Context Switch 120
POSIX Pend on Semaphore with Task Switch 664

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.