GCC Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8428 | 524 | 0 | 8952 | 1024 | 512 | 0 | 1744 | 3280 |
Semaphore | 9364 | 652 | 0 | 10016 | 1024 | 512 | 0 | 1776 | 3312 |
Mutex | 9568 | 776 | 0 | 10344 | 1024 | 512 | 0 | 1820 | 3356 |
Clock | 9844 | 844 | 0 | 10688 | 1024 | 512 | 0 | 1860 | 3396 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9380 | 680 | 0 | 10060 | 1024 | 512 | 0 | 1700 | 3236 |
Semaphore | 10112 | 872 | 0 | 10984 | 1024 | 512 | 0 | 1732 | 3268 |
Mutex | 10164 | 904 | 0 | 11068 | 1024 | 512 | 0 | 1732 | 3268 |
Clock | 10412 | 972 | 0 | 11384 | 1024 | 512 | 0 | 1744 | 3280 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11676 | 836 | 0 | 12512 | 1024 | 1536 | 0 | 1988 | 4548 |
Semaphore | 11780 | 836 | 0 | 12616 | 1024 | 1536 | 0 | 2016 | 4576 |
Mutex | 11924 | 836 | 0 | 12760 | 1024 | 1536 | 0 | 2072 | 4632 |
Timer | 12800 | 904 | 0 | 13704 | 1024 | 1536 | 0 | 2084 | 4644 |
All sizes are in 8-bit bytes