286 #ifndef ti_drivers_I2C__include 287 #define ti_drivers_I2C__include 319 #define I2C_STATUS_RESERVED (-32) 325 #define I2C_STATUS_QUEUED (1) 330 #define I2C_STATUS_SUCCESS (0) 335 #define I2C_STATUS_ERROR (-1) 341 #define I2C_STATUS_UNDEFINEDCMD (-2) 346 #define I2C_STATUS_TIMEOUT (-3) 351 #define I2C_STATUS_CLOCK_TIMEOUT (-4) 356 #define I2C_STATUS_ADDR_NACK (-5) 361 #define I2C_STATUS_DATA_NACK (-6) 366 #define I2C_STATUS_ARB_LOST (-7) 371 #define I2C_STATUS_INCOMPLETE (-8) 377 #define I2C_STATUS_BUS_BUSY (-9) 382 #define I2C_STATUS_CANCEL (-10) 391 #define I2C_STATUS_INVALID_TRANS (-11) 397 #define I2C_WAIT_FOREVER (~(0U)) 561 bool transferStatus);
612 typedef void (*I2C_CancelFxn) (I2C_Handle handle);
619 typedef void (*I2C_CloseFxn) (I2C_Handle handle);
626 typedef int_fast16_t (*I2C_ControlFxn) (I2C_Handle handle, uint_fast16_t cmd,
634 typedef void (*I2C_InitFxn) (I2C_Handle handle);
648 typedef int_fast16_t (*I2C_TransferFxn) (I2C_Handle handle,
657 I2C_CancelFxn cancelFxn;
658 I2C_CloseFxn closeFxn;
659 I2C_ControlFxn controlFxn;
662 I2C_TransferFxn transferFxn;
731 extern void I2C_close(I2C_Handle handle);
754 extern int_fast16_t
I2C_control(I2C_Handle handle, uint_fast16_t cmd,
void * writeBuf
Definition: I2C.h:418
void * arg
Definition: I2C.h:466
I2C_TransferMode transferMode
Definition: I2C.h:589
void * object
Definition: I2C.h:678
void * readBuf
Definition: I2C.h:440
void I2C_Params_init(I2C_Params *params)
Initialize an I2C_Params structure to its default values.
I2C_BitRate
Bit rate for an I2C driver instance specified in the I2C_Params.
Definition: I2C.h:571
struct I2C_Config_ * I2C_Handle
A handle that is returned from an I2C_open() call.
Definition: I2C.h:402
void const * hwAttrs
Definition: I2C.h:682
int_fast16_t I2C_control(I2C_Handle handle, uint_fast16_t cmd, void *controlArg)
Function performs implementation specific features on a driver instance.
I2C_TransferMode
Return behavior of I2C_Transfer() specified in the I2C_Params.
Definition: I2C.h:510
I2C_CallbackFxn transferCallbackFxn
Definition: I2C.h:595
I2C_Handle I2C_open(uint_least8_t index, I2C_Params *params)
Open an I2C driver instance.
The definition of an I2C function table that contains the required set of functions to control a spec...
Definition: I2C.h:656
I2C_BitRate bitRate
Definition: I2C.h:601
void I2C_close(I2C_Handle handle)
Function to close an I2C driver instance.
I2C parameters used with I2C_open().
Definition: I2C.h:587
struct I2C_Config_ I2C_Config
I2C driver's custom configuration structure.
uint_least8_t slaveAddress
Definition: I2C.h:494
void I2C_cancel(I2C_Handle handle)
Cancels all I2C transfers.
void * custom
Definition: I2C.h:604
I2C driver's custom configuration structure.
Definition: I2C.h:672
void(* I2C_CallbackFxn)(I2C_Handle handle, I2C_Transaction *transaction, bool transferStatus)
The definition of a callback function.
Definition: I2C.h:560
void I2C_init(void)
Function to initialize the I2C driver.
I2C_FxnTable const * fxnTablePtr
Definition: I2C.h:675
volatile int_fast16_t status
Definition: I2C.h:486
Defines a transaction to be used with I2C_transfer() or I2C_transferTimeout()
Definition: I2C.h:413
bool I2C_transfer(I2C_Handle handle, I2C_Transaction *transaction)
Perform an I2C transaction with an I2C slave peripheral.
size_t writeCount
Definition: I2C.h:434
size_t readCount
Definition: I2C.h:454
int_fast16_t I2C_transferTimeout(I2C_Handle handle, I2C_Transaction *transaction, uint32_t timeout)
Perform an I2C transaction with an I2C slave peripheral.