SYS/BIOS 6.81.00.05 GA Release Notes
Introduction
SYS/BIOS 6.81.00.05 is a GA of SYS/BIOS. CCS users must use CCSv10.0.0 or higher.
Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.81.00.05.
Documentation
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
- SYS/BIOS User’s Guide
- SYS/BIOS APIs (cdoc) (Indexed and Searchable within CCS/Eclipse Help)
- Static Analysis Report
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
What’s New
SYS/BIOS 6.81.00.05 GA Release (this release).
- This is new SYS/BIOS distribution that supports only the SimpleLink MCU devices (CC13XX, CC26XX, CC32XX, and MSP432E4). Other devices are supported with SYS/BIOS 6.82.0x and future 6.x releases.
- This distribution is only available as a component within the SimpleLink SDKs. It is not available as a separate download.
- Updated to latest compilers.
Defects Fixed in SYS/BIOS 6.81.00.05 (Fixes since SYS/BIOS 6.80.00):
JIRA Issue ID | Summary |
---|---|
SYSBIOS-1282 | Build.xs matches on all occurences of -D causing DeviceFamily error |
SYSBIOS-1081 | update undeclared variables in assorted .xs files |
Upgrade and Compatibility Information
SYS/BIOS 6.75 and 6.80
- Binary compatible. Libaries built against SYS/BIOS 6.75.0x and 6.80.00 .h files can be used with 6.81.00.
SYS/BIOS 6.73, 6.70, 6.55, 6.53, 6.52, 6.51, 6.50, 6.46 and 6.45
- Source compatible with one exception (Task_setPri()). All APIs are supported but all source files must be recompiled due to some structure/field changes in .h files.
- Task_setPri() return value changed from UInt to Int. The return value was inconsistent with the priority parameter to the function call itself.
Host Support
Supported Operating Systems:
- Windows 10, Windows 8, Windows 7
- Ubuntu 10.04 or newer
- Mac OS X
Dependencies
This release of SYS/BIOS was built and tested with the following dependencies:
- Code Composer Studio v10.0.0
- XDCTools 3.61.00.16
- TI Code Generation Tools
- ARM version 20.2.0.LTS
- GNU Code Generation Tools
- ARM gcc-arm-none-eabi-9-2019-q4-major
- IAR Code Generation Tools
- ARM version 8.50.1
Required Hardware
- See Device Support Section below.
Device Support
- Supports CC13X2/CC26X2, CC32XX and MSP432E4 device families.
Validation Information
- Validated using above tools on CC13X2/CC26X2, CC32XX and MSP432E4 device families.
Known Issues
- None.
Benchmarks
For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.
Versioning
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Technical Support and Product Updates
Last updated: February 20, 2020 Build Ver: 6.81.00.05