TI Cortex-R5F with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 18.12.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_09_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 330 |
Hwi_restore() | 5 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 199 |
Hwi dispatcher epilog | 183 |
Hwi dispatcher | 369 |
Hardware Interrupt to Blocked Task | 525 |
Hardware Interrupt to Software Interrupt | 352 |
Swi_enable() | 53 |
Swi_disable() | 7 |
Post Software Interrupt Again | 16 |
Post Software Interrupt without Context Switch | 63 |
Post Software Interrupt with Context Switch | 151 |
Create a New Task without Context Switch | 1721 |
Set a Task Priority without a Context Switch | 93 |
Task_yield() | 185 |
Post Semaphore No Waiting Task | 56 |
Post Semaphore No Task Switch | 127 |
Post Semaphore with Task Switch | 212 |
Pend on Semaphore No Context Switch | 45 |
Pend on Semaphore with Task Switch | 219 |
Clock_getTicks() | 7 |
POSIX Create a New Task without Context Switch | 3176 |
POSIX Set a Task Priority without a Context Switch | 72 |
POSIX Post Semaphore No Waiting Task | 61 |
POSIX Post Semaphore No Task Switch | 141 |
POSIX Post Semaphore with Task Switch | 226 |
POSIX Pend on Semaphore No Context Switch | 48 |
POSIX Pend on Semaphore with Task Switch | 222 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.