C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.12.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_09_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7934 | 2052 | 1674 | 11660 | 4 | 512 | 0 | 1608 | 2124 |
Semaphore | 8716 | 2176 | 1674 | 12566 | 4 | 512 | 0 | 1640 | 2156 |
Mutex | 8916 | 2280 | 1708 | 12904 | 4 | 512 | 0 | 1760 | 2276 |
Clock | 9182 | 2348 | 1708 | 13238 | 4 | 512 | 0 | 1760 | 2276 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9690 | 2134 | 1874 | 13698 | 4 | 512 | 0 | 1660 | 2176 |
Semaphore | 10426 | 2354 | 1874 | 14654 | 4 | 512 | 0 | 1668 | 2184 |
Mutex | 10518 | 2386 | 1908 | 14812 | 4 | 512 | 0 | 1696 | 2212 |
Clock | 10778 | 2454 | 1908 | 15140 | 4 | 512 | 0 | 1700 | 2216 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13182 | 2430 | 2362 | 17974 | 4 | 2048 | 0 | 2142 | 4194 |
Semaphore | 13260 | 2430 | 2362 | 18052 | 4 | 2048 | 0 | 2170 | 4222 |
Mutex | 13442 | 2430 | 2362 | 18234 | 4 | 2048 | 0 | 2210 | 4262 |
Timer | 14432 | 2498 | 2362 | 19292 | 4 | 2048 | 0 | 2214 | 4266 |
All sizes are in 16-bit bytes