MSP432E4 DriverLib 1.10.00.01 Release Notes
Table of Contents
Introduction
The Texas Instruments MSP432E4 Peripheral Driver Library is a set of drivers for accessing the peripherals found on the MSP432E4 family of microcontrollers. While they are not drivers in the pure operating system sense (that is, they do not have a common interface and do not connect into a global device driver infrastructure), they do provide a mechanism that makes it easy to use the device’s peripherals.
Documentation
What’s New
ID | Summary |
---|---|
MSPEDVR-9 | Update prebuilt libraries to be built with latest compilers |
MSPEDVR-8 | Removal of ROM_ADCSequenceStepConfigure() from rom.h |
Upgrade and Compatibility Information
- No compatibility issues when upgrading DriverLib
Host Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
This release requires the following other software components and tools.
- CCS 8.0.0
- TI Code Generation Tools
- ARM version 18.1.0.LTS or later
- GNU Code Generation Tools
- ARM gcc-arm-none-eabi-7-2017-q4-major
- IAR Code Generation Tools
- ARM 8.20.2
- Keil uVision
- 5.23
- TexasInstruments.MSP432E4_DFP.3.1.0.pack
Device Support
- MSP432E401Y
- MSP432E411Y
Known Issues
No known issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.