SimpleLink™ MSP432E4 SDK 2.30.00.14 Release Notes
Table of Contents
Introduction
The SimpleLink™ MSP432E4 SDK delivers components that enable engineers to develop applications on Texas Instruments MSP432E4 microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The SimpleLink™ MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth® low energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit (SDK) allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 2.30.00.14 of the SimpleLink MSP432E4 SDK.
Documentation
What’s New
- Please refer to the Documentation Overview for the individual release notes for details for each SDK component
- SimpleLink Platform level changes are available in SimpleLink Core SDK Release Notes
- SDK Change Log provides a list of all SDK component changes
Upgrade and Compatibility Information
- Please see the SimpleLink Core SDK Upgrade and Compatibility Information for its updates on compatibility breaks.
Operating Systems Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
This release was validated with the following components:
- Code Composer Studio 8.2.0
- ARM 18.1.3.LTS
- XDCTools 3.50.08.24
- GNU Code Generation Tools
- IAR Code Generation Tools
- Keil uVision (A subset of the SDK components support Keil IDE)
This release of SDK is CMSIS 5.0.1 Compliant.
Device Support
- MSP432E401Y
- MSP432E411Y
- MSP-EXP432E401Y
- MSP432E411Y_BGAEVM
Known Issues
- Please refer to the Documentation Overview for the individual release notes for details for each SDK component
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
M - Is incremented for the first release every year. 1 -> 2017, 2 -> 2018, and so on..
mm - indicates the specific quarter of the year the SDK was released. 10 -> Q1; 20 -> Q2; 30 -> Q3; 40 -> Q4