Network Services Change Log
Table of Contents
NS 2.30
Bugs
NS-136 |
accept() should return ENFILE when no more sockets available |
NS-135 |
SlNetUtils_getHostByName() can fail when searching multiple interfaces |
NS-133 |
Internal symbol to HTTPClient.c should be made static |
NS-130 |
inet_ntop() should expect/accept addresses in network byte order |
NS-128 |
Enable HTTPClient to send custom headers in HTTP requests |
NS-126 |
Memory Leak in the JSON lib |
NS-125 |
Closing secure sockets causes a memory leak |
NS-118 |
getaddrinfo: IPv6 DNS resolution failure eclipses prior IPv4 DNS success |
NS-104 |
Add getaddrinfo() and freeaddrinfo() |
NS-94 |
getaddrinfo() doesn't support family type AF_INET6 |
Enhancements
NS 2.20
Bugs
NS-111 |
SlNetUtil_getHostByName() ipaddr arg should be single pointer, not double pointer |
NS-101 |
SlNetSock_secAttribSet and SlNetSock_startSec documentation needs improvement |
NS-99 |
ADDRSTRLEN definitions (both POSIX and SLNETSOCK) are wrong |
NS-98 |
SlNetIf_getIDByName() compares pointers when it should be comparing strings |
NS-97 |
SlNetUtil_inetNtop() fails for IPv6 addrs |
NS-96 |
SlNetUtil_inetNtop() fails for IPv4 addr segments equal to zero |
NS-88 |
move NS header #includes outside of __cplusplus guards |
Enhancements
NS-112 |
Add a utility definition to indicate enabling all ciphers |
NS-95 |
Add JSON parser/builder |
NS-80 |
Add HTTP Client |
NS-4 |
Add MQTT Client and Server |
NS 2.10
Bugs
NS-83 |
MSG_DONTWAIT needs to be a bit-field |
NS-77 |
inet_pton() is not thread safe |
Enhancements
NS-86 |
Add MSG_WAITALL |
NS-82 |
SlNetUtil_getHostByName() should return interface id |
NS-81 |
Add SNTP client |
NS-75 |
Add sockaddr_storage and AF_UNSPEC definitions |
NS 2.00
Bugs
NS-47 |
Add debug/release libraries support to NS product |
Enhancements
NS-74 |
Introduce SlNetSock abstraction over network and TLS stacks |
Compatibility Notes
The Network Services Modules have been “rebooted” to improve alignment across TI’s various networking stacks. As a result, NS 2.x is completely incompatible with NS 1.x releases, and there are gaps between the features available in NS 1.x and 2.x.