Network Services Change Log
Table of Contents
NS 2.20
Bugs
ID | Summary |
---|---|
NS-111 | SlNetUtil_getHostByName() ipaddr arg should be single pointer, not double pointer |
NS-101 | SlNetSock_secAttribSet and SlNetSock_startSec documentation needs improvement |
NS-99 | ADDRSTRLEN definitions (both POSIX and SLNETSOCK) are wrong |
NS-98 | SlNetIf_getIDByName() compares pointers when it should be comparing strings |
NS-97 | SlNetUtil_inetNtop() fails for IPv6 addrs |
NS-96 | SlNetUtil_inetNtop() fails for IPv4 addr segments equal to zero |
NS-88 | move NS header #includes outside of __cplusplus guards |
Enhancements
ID | Summary |
---|---|
NS-112 | Add a utility definition to indicate enabling all ciphers |
NS-95 | Add JSON parser/builder |
NS-80 | Add HTTP Client |
NS-4 | Add MQTT Client and Server |
NS 2.10
Bugs
ID | Summary |
---|---|
NS-83 | MSG_DONTWAIT needs to be a bit-field |
NS-77 | inet_pton() is not thread safe |
Enhancements
ID | Summary |
---|---|
NS-86 | Add MSG_WAITALL |
NS-82 | SlNetUtil_getHostByName() should return interface id |
NS-81 | Add SNTP client |
NS-75 | Add sockaddr_storage and AF_UNSPEC definitions |
NS 2.00
Bugs
ID | Summary |
---|---|
NS-47 | Add debug/release libraries support to NS product |
Enhancements
ID | Summary |
---|---|
NS-74 | Introduce SlNetSock abstraction over network and TLS stacks |