Graphics Library 4.00.00.10 Release Notes
Table of Contents
Introduction
Graphics Library provides an easy way to display text, graphics, and images on various LCD displays.
This is version 4.00.00.10 of the Graphics Library.
Documentation
What’s New
ID | Summary |
---|---|
MSPGRLIB-95 | Add RTOS support to Grlib |
MSPGRLIB-81 | Grpahics Library should be common across SimpleLink SDKs |
MSPGRLIB-80 | API Guide should list all supported toolchains |
Upgrade and Compatibility Information
- This is a major release of the graphics library. The prebuilt libraries for graphics library have been renamed to be more consistent with TI SimpleLink SDK software. You will need to change your linker settings to match the new library naming.
Operating Systems Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
This release was validated with the following components:
- Code Composer Studio 8.0.0
- ARM 18.1.0.LTS
- GNU Code Generation Tools
- IAR Code Generation Tools
- Keil uVision
This release of SDK is CMSIS 5.0.1 Compliant.
Device Support
- All Texas Instruments Cortex M3, M4 and M4F devices that have SimpleLink SDKs
Known Issues
- No known issues
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.