Changelog
Table of Contents
2.10.00.17
New Features
ID | Summary |
---|---|
TIRTOS-1421 | Update FreeRTOSConfig.h assorted files to use v10 license |
TIRTOS-1377 | Update Core SDK products to use FreeRTOS version 10 |
TIRTOS-1368 | FreeRTOS/POSIX clock_gettime() needs to be updated for FreeRTOS v10.0 |
TIRTOS-337 | Convert tcpecho/udpecho host-side utilities to python |
TIDRIVERS-1415 | Extend NVSMSP432E4 to be able to write bytes for use with SPIFFS |
TIDRIVERS-1402 | Support 1Mbps I2C bitrate for capable devices |
TIDRIVERS-1310 | Extend the NVS driver example to show how to add a custom region |
TIDRIVERS-1232 | Add MSP432E4 support to ADCBuf TI-Driver |
TIDRIVERS-1231 | Add MSP432E4 support to ADC TI-Driver |
TIDRIVERS-1036 | Port ADCBuf driver to MSP432E |
TIDRIVERS-1035 | Port ADC driver to MSP432E |
TIDRIVERS-591 | TI-DRIVERS should upgrade to FatFs v0.13a |
TIDRIVERS-441 | Add SPIFFS, a lightweight file system that uses NVS to interface with on-chip or off-chip FLASH |
SLGRLIB-14 | Add RTOS support to Grlib |
SLGRLIB-13 | Grpahics Library should be common across SimpleLink SDKs |
SLGRLIB-12 | API Guide should list all supported toolchains |
NS-112 | Add a utility definition to indicate enabling all ciphers |
NS-95 | Add JSON parser/builder |
NS-80 | Add HTTP Client |
NS-4 | Add MQTT Client and Server |
NDK-216 | Handle big endian detection properly for new tool chains |
NDK-190 | NDK documentation updates |
NDK-184 | Support SlNetIfNDK_getConnectionStatus() |
NDK-175 | Make NDK callable from any thread |
NDK-171 | Update NIMU IOCTL to support query of driver/interface link status |
NDK-55 | Convert NDK Users Guides from pdf to html (via markdown) |
MSP432SDK-290 | Add support for USB High Speed with ULPI |
MSP432SDK-282 | Add Device HID Sensor USB driver |
MSP432SDK-275 | Create CDC example that exercises CDC Host support |
MSP432SDK-274 | Add USB Host CDC support to USB library |
MSP432SDK-248 | Add USB Device HID Mouse support |
Bugs Resolved
ID | Summary |
---|---|
TIRTOS-1346 | Incorrect thread protection in removeThreadKeys() [FreeRTOS] |
TIRTOS-1337 | Dereference of freed memory in pthread_join() [FreeRTOS] |
TIRTOS-1336 | pthread_detach() needs thread protection [FreeRTOS] |
TIRTOS-1335 | Memory leak in pthread_create() on FreeRTOS |
TIRTOS-1319 | Incorrect thread protection in mq_open() |
TIRTOS-1023 | pthread_exit-related memory leak |
TIDRIVERS-1413 | ADCMSP432P/E drivers globalSemaphore should be created in init() |
TIDRIVERS-1325 | I2CMSP432E4.h missing PR4 & PR5 pin definitions |
NS-111 | SlNetUtil_getHostByName() ipaddr arg should be single pointer, not double pointer |
NS-99 | ADDRSTRLEN definitions (both POSIX and SLNETSOCK) are wrong |
NS-98 | SlNetIf_getIDByName() compares pointers when it should be comparing strings |
NS-97 | SlNetUtil_inetNtop() fails for IPv6 addrs |
NS-96 | SlNetUtil_inetNtop() fails for IPv4 addr segments equal to zero |
NS-88 | move NS header #includes outside of __cplusplus guards |
NDK-208 | Change incorrect use of pthread_self() API in example code of documentation |
NDK-71 | NDK BSD fd_set type overridden by sys/types.h shipped with BIOS |
MSPEDVR-8 | Removal of ROM_ADCSequenceStepConfigure() from rom.h |
MSP432SDK-276 | uDMAUSBTransfer() should return a value of 0 if the function determines that DMA is not required |
1.60.00.10
New Features
JIRA | Description |
---|---|
TIRTOS-1312 | Update POSIX pthread support to show ‘fxn’ in UIA execution graph |
TIDRIVERS-1280 | UART drivers should have error function in HwAttrs |
TIDRIVERS-1183 | Improve RAM footprint of No-RTOS HwiP dispatch table |
TIDRIVERS-704 | Convert SDSPI implementations to use SDFatFS interface |
Bugs Resolved
JIRA | Description |
---|---|
TIRTOS-1345 | Timed functions expecting abstime on CLOCK_REALTIME are broken |
TIRTOS-1282 | FreeRTOS POSIX clock should support CLOCK_REALTIME |
TIRTOS-1280 | POSIX barrier broken on FreeRTOS |
TIDRIVERS-1225 | NVS drivers pre-erase 2 sectors when write is equal to sector size |