MSP430 large code, restricted data Size Benchmarks
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 16.9.0
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7128 | 497 | 264 | 7889 | 512 | 512 | 0 | 574 | 1598 |
Semaphore | 8144 | 595 | 264 | 9003 | 512 | 512 | 0 | 604 | 1628 |
Mutex | 8376 | 793 | 264 | 9433 | 512 | 512 | 0 | 646 | 1670 |
Clock | 8670 | 847 | 262 | 9779 | 512 | 512 | 0 | 684 | 1708 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9298 | 717 | 282 | 10297 | 512 | 512 | 0 | 542 | 1566 |
Semaphore | 10386 | 875 | 292 | 11553 | 512 | 512 | 0 | 574 | 1598 |
Mutex | 10514 | 905 | 292 | 11711 | 512 | 512 | 0 | 574 | 1598 |
Clock | 10784 | 959 | 294 | 12037 | 512 | 512 | 0 | 586 | 1610 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12630 | 843 | 356 | 13829 | 512 | 512 | 0 | 792 | 1816 |
Semaphore | 12708 | 843 | 356 | 13907 | 512 | 512 | 0 | 818 | 1842 |
Mutex | 12954 | 843 | 358 | 14155 | 512 | 512 | 0 | 828 | 1852 |
Timer | 14064 | 897 | 362 | 15323 | 512 | 512 | 0 | 840 | 1864 |
All sizes are in 8-bit bytes