TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 16.9.4
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6882 | 421 | 296 | 7599 | 1024 | 512 | 0 | 1482 | 3018 |
Semaphore | 7706 | 549 | 296 | 8551 | 1024 | 512 | 0 | 1514 | 3050 |
Mutex | 7930 | 653 | 296 | 8879 | 1024 | 512 | 0 | 1558 | 3094 |
Clock | 8234 | 721 | 296 | 9251 | 1024 | 512 | 0 | 1598 | 3134 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8306 | 656 | 320 | 9282 | 1024 | 512 | 0 | 1438 | 2974 |
Semaphore | 9090 | 766 | 328 | 10184 | 1024 | 512 | 0 | 1470 | 3006 |
Mutex | 9178 | 798 | 328 | 10304 | 1024 | 512 | 0 | 1470 | 3006 |
Clock | 9434 | 866 | 336 | 10636 | 1024 | 512 | 0 | 1482 | 3018 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10242 | 806 | 384 | 11432 | 1024 | 512 | 0 | 1710 | 3246 |
Semaphore | 10338 | 806 | 384 | 11528 | 1024 | 512 | 0 | 1738 | 3274 |
Mutex | 10546 | 806 | 384 | 11736 | 1024 | 512 | 0 | 1742 | 3278 |
Timer | 11418 | 874 | 392 | 12684 | 1024 | 512 | 0 | 1754 | 3290 |
All sizes are in 8-bit bytes