TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 16.9.4
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4244 | 1255 | 408 | 5907 | 1024 | 512 | 0 | 1058 | 2594 |
Semaphore | 4324 | 1255 | 408 | 5987 | 1024 | 512 | 0 | 1090 | 2626 |
Mutex | 4396 | 1255 | 408 | 6059 | 1024 | 512 | 0 | 1134 | 2670 |
Clock | 4476 | 1255 | 408 | 6139 | 1024 | 512 | 0 | 1174 | 2710 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4460 | 1321 | 456 | 6237 | 1024 | 512 | 0 | 1086 | 2622 |
Semaphore | 4532 | 1321 | 456 | 6309 | 1024 | 512 | 0 | 1094 | 2630 |
Mutex | 4528 | 1321 | 456 | 6305 | 1024 | 512 | 0 | 1094 | 2630 |
Clock | 4600 | 1321 | 464 | 6385 | 1024 | 512 | 0 | 1098 | 2634 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 5404 | 1325 | 520 | 7249 | 1024 | 512 | 0 | 1342 | 2878 |
Semaphore | 5484 | 1325 | 520 | 7329 | 1024 | 512 | 0 | 1370 | 2906 |
Mutex | 5672 | 1325 | 520 | 7517 | 1024 | 512 | 0 | 1374 | 2910 |
Timer | 6316 | 1325 | 520 | 8161 | 1024 | 512 | 0 | 1378 | 2914 |
All sizes are in 8-bit bytes