TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 16.9.4
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8706 | 427 | 336 | 9469 | 1024 | 512 | 0 | 1098 | 2634 |
Semaphore | 9514 | 555 | 336 | 10405 | 1024 | 512 | 0 | 1130 | 2666 |
Mutex | 9730 | 659 | 336 | 10725 | 1024 | 512 | 0 | 1174 | 2710 |
Clock | 9994 | 727 | 336 | 11057 | 1024 | 512 | 0 | 1214 | 2750 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10058 | 662 | 352 | 11072 | 1024 | 512 | 0 | 1054 | 2590 |
Semaphore | 10794 | 772 | 368 | 11934 | 1024 | 512 | 0 | 1086 | 2622 |
Mutex | 10874 | 804 | 368 | 12046 | 1024 | 512 | 0 | 1086 | 2622 |
Clock | 11138 | 872 | 368 | 12378 | 1024 | 512 | 0 | 1098 | 2634 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12170 | 818 | 424 | 13412 | 1024 | 512 | 0 | 1326 | 2862 |
Semaphore | 12250 | 818 | 424 | 13492 | 1024 | 512 | 0 | 1354 | 2890 |
Mutex | 12458 | 818 | 424 | 13700 | 1024 | 512 | 0 | 1358 | 2894 |
Timer | 13346 | 886 | 424 | 14656 | 1024 | 512 | 0 | 1370 | 2906 |
All sizes are in 8-bit bytes