ARP32 far model Size Benchmarks
Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8888 | 371 | 480 | 9739 | 1024 | 512 | 0 | 1436 | 2972 |
Semaphore | 9892 | 499 | 480 | 10871 | 1024 | 512 | 0 | 1468 | 3004 |
Mutex | 10160 | 715 | 480 | 11355 | 1024 | 512 | 0 | 1512 | 3048 |
Clock | 10516 | 783 | 480 | 11779 | 1024 | 512 | 0 | 1552 | 3088 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11020 | 607 | 596 | 12223 | 1024 | 512 | 0 | 1472 | 3008 |
Semaphore | 11924 | 809 | 596 | 13329 | 1024 | 512 | 0 | 1480 | 3016 |
Mutex | 12024 | 841 | 596 | 13461 | 1024 | 512 | 0 | 1480 | 3016 |
Clock | 12368 | 909 | 596 | 13873 | 1024 | 512 | 0 | 1484 | 3020 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 14184 | 771 | 768 | 15723 | 1024 | 512 | 0 | 1776 | 3312 |
Semaphore | 14280 | 771 | 768 | 15819 | 1024 | 512 | 0 | 1804 | 3340 |
Mutex | 14540 | 771 | 768 | 16079 | 1024 | 512 | 0 | 1808 | 3344 |
Timer | 15784 | 839 | 768 | 17391 | 1024 | 512 | 0 | 1812 | 3348 |
All sizes are in 8-bit bytes