IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.11.1.47
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7946 | 836 | 8782 | 5382 | 5382 |
Semaphore | 8736 | 964 | 9700 | 5414 | 5414 |
Mutex | 8952 | 1064 | 10016 | 5458 | 5458 |
Clock | 9220 | 1132 | 10352 | 5498 | 5498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9260 | 1085 | 10345 | 5338 | 5338 |
Semaphore | 9996 | 1205 | 11201 | 5370 | 5370 |
Mutex | 10056 | 1237 | 11293 | 5370 | 5370 |
Clock | 10296 | 1308 | 11604 | 5382 | 5382 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11372 | 1285 | 12657 | 5550 | 5550 |
Semaphore | 11460 | 1281 | 12741 | 5578 | 5578 |
Mutex | 11652 | 1288 | 12940 | 5594 | 5594 |
Timer | 12852 | 1360 | 14212 | 5606 | 5606 |
All sizes are in 8-bit bytes